Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
YIHEDA
yhd_fa
C2-Screws/ Nuts / Washers / Rings
YAK51_57 - Hexagonal Nut · Resin Type
YIHEDA
yhd_fa
C2-Screws/ Nuts / Washers / Rings
YAK51_57 - Hexagonal Nut · Resin Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
TAK53-M5
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
code
CODE
type1
TYPE1
type2
TYPE2
Material
MAT
M
M [mm]
P(pitch)
P [mm]
S
S [mm]
m
MM [mm]
website link
LINK
1
|
TAK51-M5
2
|
TAK52-M5
3
|
TAK53-M5
4
|
TAK54-M5
5
|
TAK55-M5
6
|
TAK56-M5
7
|
TAK57-M5
TAK51
hex nut
Resin type
PC (polycarbonate)
5
0.80
8
4.0
website link
TAK52
hex nut
Resin type
PPS (containing 40% glass fiber reinforced polyphenylene sulfide)
5
0.80
8
4.0
website link
TAK53
hex nut
Resin type
PP (polypropylene)
5
0.80
8
4.0
website link
TAK54
hex nut
Resin type
PEEK (polyetheretherketone)
5
0.80
8
4.0
website link
TAK55
hex nut
Resin type
PVDF (polyvinylidene fluoride)
5
0.80
8
4.0
website link
TAK56
hex nut
Resin type
PFA (soluble polytetrafluoroethylene)
5
0.80
8
4.0
website link
TAK57
hex nut
Resin type
PTFE (polytetrafluoroethylene)
5
0.80
8
4.0
website link
Show compressed display (7 configurable products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
YIHEDA
- YAK51_57
Shorttext
Hexagonal Nut · Resin Type
Últimos cambios
25.11.2025 10:51:24
Unidad
Palablras clave
Automation
Electronic
Factory
Gallery
Hexagonal Nut
Parts
Washer
lifting ring
nut
resin type
Clasificaciones
CNS
CNSERPBASE Object Properties