Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

YFXD-130-C1

Expand Table
EN
1/5
Type code
TYPECODE
Item
ITEM
Suit to support head
STSH
Characteristic
CHARACTERISTIC
Colour
COLOUR
Surface treatment
ST
Body material
BM
Weight(kg)
WEIGHT [kg]
LINK
LINK
Design reference
DR
1
YFXD-130-C1
YFXD-130
Small support frame
1
Silver
Brushed
SUS304
0.43
LINK
Design reference
Show compressed display (1 product)
ShorttextSupport fixing plate
Últimos cambios12.11.2024 09:48:26
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties
Type CodeYFXD-130-C1
CNSPHYPROP Physical Properties