Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

YMXCT-C1

Expand Table
EN
1/5
Type code
TYPECODE
Item
ITEM
Suit to conveyor beam
STCB
Suit to support fixing plate
STSFP
Suit to support head
STSH
Characteristic
CHARACTERISTIC
Colour
COLOUR
Surface treatment
ST
Body material
BM
Weight(kg)
WEIGHT [kg]
LINK
LINK
Design reference
DR
1
YMXCT-C1
YMXCT
YMXCB2.4
YFXD-130
Small support frame
1
Silver
Brushed
SUS304
0.46
LINK
Design reference
Show compressed display (1 product)
ShorttextSUS304 beam bracket
Últimos cambios12.11.2024 09:48:26
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties