Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
YIHEDA
yhd_electric
fx07
fx07.01
fx07.01.01
ZIB52 - I/O wiring module (horn) · Bullet type 8-bit output terminal
YIHEDA
yhd_electric
fx07
fx07.01
fx07.01.01
ZIB52 - I/O wiring module (horn) · Bullet type 8-bit output terminal
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
ZIB52
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
code
CODE
type
TYPE
Rated current
RC
rated voltage
RV
Applicable cables
AP
Circuit
CIR
website link
LINK
1
|
ZIB52
ZIB52
Bullet type 8-bit output terminal
1A
DC24V
1.5mm ² or less/AWG16
NPN
website link
Show compressed display (1 product)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
YIHEDA
- ZIB52
Shorttext
I/O wiring module (horn) · Bullet type 8-bit output terminal
Últimos cambios
25.11.2025 10:51:21
Unidad
Palablras clave
Bullet
Electrical
Electronic
Electronic Components
Gallery
Remote
Wiring
block
module
output terminal
platform
statIOn
type
Clasificaciones
CNS
CNSERPBASE Object Properties
Type Code
ZIB52