Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ZJA50-10

Expand Table
EN
1/5
code
CODE
type
TYPE
type
TYPE1
specifications
SP
screen size
SCR
Panel size W
W [mm]
Panel size H
H [mm]
Panel size D
D [mm]
Embedded size (opening size) W1
W1 [mm]
Embedded size (opening size) H1
H1 [mm]
Embedded size (opening size) D1
D1 [mm]
weight
WEI [kg]
website link
LINK
1|ZJA50-10
ZJA50
Embedded
Capacitive screen
10
10.4"
212
267
60.8
202
256
13.5
2.45
website link
Show compressed display (1 configurable product)
ShorttextTouch screen display · Embedded · Resistive/Capacitive screen
Últimos cambios25.11.2025 10:51:20
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties