Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ZKN45-10P-X2-D35

Expand Table
EN
1/5
code
CODE
type
TYPE
type1
TYPE1
material
MAT
protection grade
PG
number of poles
NOP
Cover color
CC
Power terminal interface
PT
height D
D [mm]
height D
DPOOL [mm]
width W
W [mm]
length H
H [mm]
Installation size
W1 [mm]
Installation size
H1 [mm]
Installation size
D1 [mm]
Installation size
DD [mm]
Wire fixing head (ZKN46 only)
WFH [mm]
1|ZKN45-10P-X2-D35
ZKN45
IO terminal type
Wireless fixed head
plastics
IP66
10P
(Grey cover)
X2(Positive and negative 4 each)
35
35
55
91
44.8
80.7
8
5.4
-
Show compressed display (1 configurable product)
ShorttextJunction box · IO terminal type
Últimos cambios25.11.2025 10:51:20
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties