Browse
All Manufacturers
ES
Login
Register for free
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Standards
DIN
5x
58x
DIN 582
DIN 582 - Lifting Eye Nuts, Stainless Steel A4
Standards
DIN
5x
58x
DIN 582
DIN 582 - Lifting Eye Nuts, Stainless Steel A4
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Lifting Eye Nut, Stainless Steel DIN 582-M10-A4
Vertical Mode
Expand Table
Reset filters
1/5
WINCO PARTNUMBER
PARTNUMBER
Thread/screw thread
D1
D2 [mm]
D3 [mm]
D4 [mm]
E [mm]
H [mm]
K [mm]
M [mm]
max.
F1 [N]
max.
F2 [N]
max.
F3
Weight
WEIGHT [kg]
US-Customs Tariff Number
CTN
ROHS
Product details
INFOWINCO
1
2
3
4
5
6
7
DIN 582-M6-A4
M6
20
36
20
8.5
36
8
10
750
550
380
0.0500
73181300
YES
Product details
DIN 582-M8-A4
M8
20
36
20
8.5
36
8
10
1400
1000
700
0.0500
73181300
YES
Product details
DIN 582-M10-A4
M10
25
45
25
10.0
45
10
12
2300
1700
1150
0.0878
73181300
YES
Product details
DIN 582-M12-A4
M12
30
54
30
11.0
53
12
14
3400
2400
1700
0.1666
73181300
YES
Product details
DIN 582-M16-A4
M16
35
63
35
13.0
62
14
16
7000
5000
3500
0.2488
73181300
YES
Product details
DIN 582-M20-A4
M20
40
72
40
16.0
71
16
19
12000
8600
6000
0.3801
73181300
YES
Product details
DIN 582-M24-A4
M24
50
90
50
20.0
90
20
24
18000
12900
9000
0.7529
73181300
YES
Product details
Show compressed display (7 products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Standards
- DIN 582
Número de pedido
DIN 582-M10-A4
Shorttext
Lifting Eye Nuts, Stainless Steel A4
Últimos cambios
09.04.2026 19:00:24
Unidad
Clasificaciones
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-11-07-10 Tuerca con ataque manual
23-11-07-16 Tuerca, sin accionamiento
ECLASS 11.1
23-11-07-10 Tuerca con ataque manual
ECLASS 10.1
23-11-08-01 Tuerca anular, tuerca de asa alta
ECLASS 10.0.1
23-11-08-01 Ring nut
ECLASS 9.1
23-11-08-01 Tuerca anular, tuerca de asa alta
ECLASS 9.0
23-11-08-01 Ring nut
ECLASS 8.1
23-11-08-01 Ring nut
ECLASS 8.0
23-11-08-01 Ring nut
ECLASS 7.1
23-11-08-01 Ring nut
ECLASS 7.0
23-11-08-01 Ring nut
ECLASS 6.2
23-11-08-01 Ring nut
ECLASS 6.1
23-11-08-01 Ring nut
ECLASS 6.0
23-11-08-01 Ring nut
ECLASS 5.1
23-11-08-01 Tuerca anular, tuerca de asa alta
ETIM 10.0
EC002366 Eye nut
EC003863 Nut
EC000096 Slide nut
ETIM 7.0
EC002366 Lifting eye nut
Standards
DIN-5x-58x-DIN 582 DIN 582
Compare multiple parts
Add at least 2 products with
Comparación
Upload geometry
Add one more to start
Comparar (0/4)