Browse
All Manufacturers
ES
Login
Register for free
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Halder
Standard Parts
Operating Elements
EH 24661. Star Grip, DIN 6336, stainless steel
With threaded blind hole, form E
EH 24661. - Star Grip, DIN 6336, stainless steel/ with threaded blind hole, form E
Halder
...
With threaded blind hole, form E
EH 24661. - Star Grip, DIN 6336, stainless steel/ with threaded blind hole, form E
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
EH 24661.0440 Star Grip
Vertical Mode
Expand Table
Reset filters
EN
1/5
Ref. No.
BESTNR
Finish
AUS
Diameter
D1 [mm]
Diameter
D2 [mm]
Diameter
D5 [mm]
Length
H2 [mm]
Length
T2 [mm]
Weight
G [g]
1
2
3
4
24661.0432
With threaded blind hole, Form E (Bild 3)
32
12
M 6
20
12
53
24661.0440
With threaded blind hole, Form E (Bild 3)
40
14
M 8
25
15
77
24661.0450
With threaded blind hole, Form E (Bild 3)
50
18
M 10
32
18
165
24661.0463
With threaded blind hole, Form E (Bild 3)
63
20
M 12
40
22
296
Show compressed display (4 products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Halder
- EH 24661.
Número de pedido
24661.0440
Shorttext
Star Grip, DIN 6336, stainless steel/ with threaded blind hole, form E
Últimos cambios
09.02.2026 10:44:45
Unidad
Palablras clave
Operating Elements
Standard Parts
Star Grip
form
stainless steel
threaded blind hole
Clasificaciones
CNS
CNSPHYPROP Physical Properties
Mass
0.077 kg
CNSERPBASE Object Properties
Standards
DIN-6x-63x-DIN 6336 DIN 6336
Compare multiple parts
Add at least 2 products with
Comparación
Upload geometry
Add one more to start
Comparar (0/4)