Browse
All Manufacturers
ES
Login
Register for free
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Chiaravalli
Open transmission
Advanced torque limiters
Components
Friction torque limiters - Bushing
Chiaravalli
Open transmission
Advanced torque limiters
Components
Friction torque limiters - Bushing
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
08085030
Vertical Mode
Expand Table
Reset filters
EN
1/5
Part number
CODE
Type
TYPE
Ø E
E [mm]
Ø Ih8
IH8 [mm]
Ø d
DM [mm]
F
F [mm]
G
G [mm]
H
H [mm]
Ø D
D [mm]
L
L [mm]
Max. bore keyway DIN 6885/1 on request Ø dmax
DMAX [mm]
N
N [mm]
1
2
3
4
5
6
7
8
08040030
LC 40
40
26
7
9.0
6.0
3.0
22
30.0
14
16.3
08050030
LC 50
50
35
7
10.0
6.0
3.0
32
35.5
20
22.8
08065030
LC 65
65
45
10
16.0
9.0
4.0
36
55.0
22
24.8
08085030
LC 85
85
52
15
16.0
11.0
4.0
45
61.0
25
28.3
08095030
LC 95
95
60
15
17.0
11.0
4.0
52
67.0
35
38.3
08120030
LC 120
120
73
20
19.0
16.0
4.0
64
78.0
45
48.8
08140030
LC 140
140
90
20
22.0
17.0
4.0
85
86.5
60
64.4
08170030
LC 170
170
100
28
25.5
18.5
4.5
90
94.0
65
69.4
Show compressed display (8 products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Chiaravalli
- Friction torque limiters
Shorttext
Bushing
Últimos cambios
05.12.2024 16:44:21
Unidad
Palablras clave
Components
Friction
Open
torque limiters
transmission
Clasificaciones
CNS
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with
Comparación
Upload geometry
Add one more to start
Comparar (0/4)