Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

GBPMF601

Expand Table
1/5
Modelo
MODEL
rosca de conexión
TC
Modelo de rosca
TT
tamaño de la conexión
D
R
M
L [mm]
C [mm]
K [mm]
LA [mm]
E [mm]
GA [mm]
G [mm]
H [mm]
1
2
3
4
5
GBPMF401
1/8"
G
4
1/8"
M12X1.0
8.0
25.0
14.0
12.0
4.0
4
14
14
GBPMF601
1/8"
G
6
1/8"
M14X1.0
8.0
25.0
16.0
12.0
5.0
4
17
17
GBPMF801
1/8"
G
8
1/8"
M16X1.0
8.0
27.0
18.0
13.0
5.5
4
19
19
GBPMF1002
1/4"
G
10
1/4"
M20X1.0
11.0
34.5
20.5
14.0
7.5
5
24
22
GBPMF1203
3/8"
G
12
3/8"
M22X1.0
12.0
37.0
22.0
15.0
8.0
6
27
24
Show compressed display (5 configurable products)
Shorttextguarniciones
Últimos cambios09.09.2025 07:35:30
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties
Type CodeGBPMF601
Compare multiple parts
Add at least 2 products with