Browse
All Manufacturers
ES
Login
Register for free
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Chiaravalli
Open transmission
Industrial couplings
GIFLEX
GFA
Components
GFA - Serie GFA with steel sleeve
Chiaravalli
Open transmission
Industrial couplings
GIFLEX
GFA
Components
GFA - Serie GFA with steel sleeve
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
00205610
Vertical Mode
Expand Table
Reset filters
EN
1/5
Part number
CODE
Coupling type
TYPE
B
B [mm]
C
C [mm]
Ø D
D [mm]
E
E [mm]
Ø F
F [mm]
G
G [mm]
M
M [mm]
L
L [mm]
S
S [mm]
Weight
WEIGHT [kg]
Material
MAT
1
2
3
4
5
6
7
8
9
00202510
GFA 25
61
12.0
42
41.0
68
3
85
60.0
123
0.72
STEEL
00203210
GFA 32
73
13.5
55
48.5
85
3
100
80.0
163
1.14
STEEL
00204010
GFA 40
82
16.5
64
56.0
95
3
115
80.0
163
1.68
STEEL
00205610
GFA 56
97
21.5
80
68.0
120
4
140
100.0
204
2.86
STEEL
00206310
GFA 63
108
22.5
100
74.5
140
4
153
119.5
243
3.75
STEEL
00208010
GFA 80
125
22.5
125
82.5
175
5
170
140.0
285
5.58
STEEL
00210010
GFA 100
148
34.0
150
105.0
198
6
216
174.5
355
6.63
STEEL
00212510
GFA 125
214
37.0
190
140.0
245
8
288
207.5
423
17.70
STEEL
00215510
GFA 155
240
65.0
240
180.0
300
10
370
244.0
498
28.30
STEEL
Show compressed display (9 products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Chiaravalli
- GFA
Shorttext
Serie GFA with steel sleeve
Últimos cambios
05.12.2024 17:29:32
Unidad
Palablras clave
Components
Industrial
Open
Serie
Steel
couplings
sleeve
transmission
Clasificaciones
CNS
CNSERPBASE Object Properties
Type Code
00205610
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with
Comparación
Upload geometry
Add one more to start
Comparar (0/4)