Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Centring bore clamp GN 411.2-26,5-K

Expand Table
1/5
WINCO PARTNUMBER
PARTNUMBER
D1 [mm]
Clampingdiameter
DS [mm]
Clampingdiameter min.
DSMIN [mm]
Clampingdiameter max.
DSMAX [mm]
D2 [mm]
Thread
D3
D4 [mm]
D5 [mm]
H1 [mm]
H2 [mm]
± 0.1
K [mm]
min.
L1MIN [mm]
max.
L1MAX [mm]
min.
L2MIN [mm]
max.
L2MAX [mm]
L3 [mm]
min.
T [mm]
Number of clampingpoints
AS [mm]
Clamping force
SP [kN]
1
2
3
4
5
6
7
8
9
10
11
GN 411.2-11,7-K
11,7
11.70
11.7
14.2
10
M4
3.3
1.5
3.5
2.5
3.5
3.0
4.0
8.5
10.0
3.5
6
3
0.5
GN 411.2-14,5-K
14,5
14.50
14.5
18.5
12
M4
4.3
2.0
5.5
3.5
4.5
7.9
9.5
11.8
14.0
5.6
6
3
3.5
GN 411.2-18,5-K
18,5
18.50
18.5
22.5
15
M5
5.3
2.5
7.5
3.0
5.5
10.4
11.6
14.3
16.5
7.0
10
3
4.0
GN 411.2-22,5-K
22,5
22.50
22.5
26.5
20
M6
6.4
3.0
6.0
4.0
7.0
13.9
14.1
17.3
19.6
9.0
10
3
4.5
GN 411.2-26,5-K
26,5
26.50
26.5
30.5
20
M6
6.4
3.0
6.0
4.5
7.0
13.9
14.1
17.3
19.6
9.0
10
3
4.5
GN 411.2-30,5-K
30,5
30.50
30.5
38.5
25
M6
6.4
4.0
7.0
4.5
9.0
12.8
14.2
18.5
23.1
9.2
12
3
4.5
GN 411.2-38,5-K
38,5
38.50
38.5
46.5
30
M8
8.4
4.0
7.5
4.5
11.0
15.7
17.8
22.5
27.1
10.5
13
6
6.5
GN 411.2-46,5-K
46,5
46.50
46.5
54.5
30
M8
8.4
4.0
7.5
4.5
11.0
15.7
18.0
22.5
27.2
10.5
13
6
6.5
GN 411.2-54,5-K
54,5
54.50
54.5
70.5
45
M10
10.5
5.0
9.0
5.5
15.0
19.0
23.7
31.4
40.6
13.5
14
6
8.0
GN 411.2-70,5-K
70,5
70.50
70.5
86.5
60
M12
13.0
5.0
10.0
5.5
17.0
23.6
28.3
36.8
46.1
16.0
16
6
10.0
GN 411.2-86,5-K
86,5
86.50
86.5
102.5
60
M16
13.0
5.0
10.0
5.5
25.0
23.6
30.2
41.7
51.0
16.0
16
6
12.5
Show compressed display (11 configurable products)
Número de pedidoGN 411.2-26,5-K
ShorttextCentring bore clamps type K with clamping balls
Últimos cambios09.04.2026 18:19:33
Unidad

Clasificaciones

By Functionality

BYFUNC_CLOSING Closing
BYFUNC_ATTACHING Attaching
BYFUNC_LOCKING Locking
BYFUNC_POSITIONING Positioning
BYFUNC_APPLYING Applying
BYFUNC_BALANCING Balancing
BYFUNC_PINCHING Pinching
BYFUNC_CLAMPING Clamping

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

21-02-07-90 Elemento de sujeción, tensor rápido (para herramienta, sin clasificación)

ECLASS 10.1

21-02-07-90 Elemento de sujeción, tensor rápido (para herramienta, sin clasificación)

ECLASS 10.0.1

21-02-07-90 Clamping element, quick change (unspecified)

ECLASS 9.1

21-02-07-90 Elemento de sujeción, tensor rápido (para herramienta, sin clasificación)

ECLASS 9.0

21-02-07-90 Clamping element, quick change (unspecified)

ECLASS 8.1

21-02-07-90 Clamping element, quick change (unspecified)

ECLASS 8.0

21-02-07-90 Clamping element, quick change (unspecified)

ECLASS 7.1

21-02-07-90 Clamping element, quick change (unclassified)

ECLASS 7.0

21-02-07-90 Clamping element, quick change (unclassified)

ECLASS 6.2

21-02-07-90 Clamping element, quick change (unclassified)

ECLASS 6.1

21-02-07-90 Clamping element, quick change (unclassified)

ECLASS 6.0

21-02-07-90 Clamping element, quick change (unclassified)

ECLASS 5.1

21-02-07-90 Elemento de sujeción, tensor rápido (para herramienta, sin clasificación)
Compare multiple parts
Add at least 2 products with