Browse
All Manufacturers
ES
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
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Chiaravalli
Open transmission
Timing Bars
HTD 8M Steel - Timing bars
Chiaravalli
Open transmission
Timing Bars
HTD 8M Steel - Timing bars
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
40400026
Vertical Mode
Expand Table
Reset filters
EN
1/5
TYPE
TYPE
Part number
CODE
Number of teeth
ND
Dp Primitive
DEP [mm]
De External
DE [mm]
Useful
LU [mm]
Total
LT [mm]
Weight
WEIGHT [kg]
Material
MAT
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
8M- 18
40400018
18
45.84
44.47
200
200
2.03
STEEL C45
8M- 19
40400019
19
48.38
47.01
200
200
2.30
STEEL C45
8M- 20
40400020
20
50.93
49.56
200
200
2.57
STEEL C45
8M- 21
40400021
21
53.48
52.11
200
200
2.88
STEEL C45
8M- 22
40400022
22
56.02
54.65
200
200
3.18
STEEL C45
8M- 23
40400023
23
58.57
57.20
200
200
3.52
STEEL C45
8M- 24
40400024
24
61.12
59.75
200
200
3.86
STEEL C45
8M- 25
40400025
25
63.66
62.29
200
200
4.23
STEEL C45
8M- 26
40400026
26
66.21
64.84
200
200
4.60
STEEL C45
8M- 28
40400028
28
71.30
69.93
200
200
5.40
STEEL C45
8M- 30
40400030
30
76.40
75.03
200
200
6.27
STEEL C45
8M- 32
40400032
32
81.49
80.12
200
200
7.20
STEEL C45
8M- 34
40400034
34
86.58
85.21
200
200
8.20
STEEL C45
8M- 35
40400035
35
89.13
87.76
200
200
8.71
STEEL C45
8M- 36
40400036
36
91.68
90.31
200
200
9.26
STEEL C45
8M- 38
40400038
38
96.77
95.40
200
200
19.39
STEEL C45
8M- 40
40400040
40
101.86
100.49
200
200
11.58
STEEL C45
Show compressed display (19 products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Chiaravalli
- HTD 8M Steel
Shorttext
Timing bars
Últimos cambios
24.09.2024 10:13:35
Unidad
Palablras clave
Open
Steel
Timing
bars
transmission
Clasificaciones
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with
Comparación
Upload geometry
Add one more to start
Comparar (0/4)