Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LV947603SP

Expand Table
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Design of motor protection
AAB410
1
MicroLogic Active 6.0E control unit, no wireless, MasterPacT MTZ1/MTZ2/MTZ3 circuit breakers, LSIG, spare part
This device is a MicroLogic Active 6.0E electronic control unit for MasterPacT MTZ last generation of high current air circuit breakers. This control unit is compatible with MasterPacT MTZ1/MTZ2/MTZ3 circuit breakers in fixed or drawout version. MasterPacT MTZ Active combines real-time information and ease of use to enable fast mitigation of outage events. MasterPacT MTZ Active is designed to achieve new levels of uptime and agility. MicroLogic 6.0E Active is a LSIG protection type control unit that offers 4 basic protection functions and some advanced protections. Basic protections are long time protection against overloads (L), short time protection (S) and instantaneous protection (I) against short-circuits, ground fault protection (G). MicroLogic 6.0E Active measures energy and power, as well as true rms values of currents. Diagnostic features are intended to limit the risk of power interruptions and to power up the installation as quickly as possible after a trip. MicroLogic Active provides alarms and messages to help the user in scheduling both preventive and predictive maintenance, as well as device replacement. MicroLogic Active has an ergonomic HMI with coloured backlight, status LEDs and a friendly navigation interface. MicroLogic 6.0E Active control units incorporate wired communication including Ethernet and Modbus SL. MicroLogic Active is equipped with NFC connectivity which provides remote access via a smartphone and the EcoStruxure Power Device application. MasterPacT MTZ Active circuit breakers are part of the Active Panel solution made possible by Schneider Electric’s EcoStruxure Power architecture. Green packaging eliminates single-use plastics and features 100% recycled and recyclable cardboard. Transformer efficiency data helps inform actions to save energy and reduce CO2 emissions.
3606486818879
LV947603SP
Schneider Electric
LV947603SP
electronic release
Show compressed display (1 product)
Número de pedidoLV947603SP
ShorttextReleasing block for circuit breakers
Últimos cambios23.01.2026 09:52:11
Unidad

Clasificaciones

CNS

CNSELEK|5|8|9 Supply voltage Function
IEC_81346_2_CODEQA
Function descriptionShort time and Instantaneous protection (SI)
Function NameMAIN
Function short descriptionE00041
Symbol/Function NumberE00041||7
IEC_81346_2_SUBCLASS_CODEQ
CNSELEK|5|8|9 Supply voltage Function
CNSERPBASE Object Properties

ECLASS 14.0

27-37-04-10 Bloque disyuntor para interruptor de potencia
Diseño de la protección del motorliberación electrónica
función de protección contra fallo a tierra presente
Certificados y homologacionesCE
Diseño del disparador de cortocircuitoretardado
Tipo de accionamientoFuente de alimentación interna
Add at least 2 products with