Browse
All Manufacturers
ES
Login
Register for free
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Tube / Joint / Adsorbtion Part / Nozzle
MCSCB, MCSCBS - Couplings for Air - Tube Connection Type - Sockets
Misumi
Metric
Tube / Joint / Adsorbtion Part / Nozzle
MCSCB, MCSCBS - Couplings for Air - Tube Connection Type - Sockets
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
MCSCB4
Vertical Mode
Expand Table
Reset filters
EN
1/5
Part No.
PN
Material
MAT
Surface Treatment
ST
Material of Seal
MATS
Operating Temperature
OT [°C]
Max. Operating Pressure
OP [MPa (kgf/cm2)]
Pressure Resistance
PR [MPa (kgf/cm2)]
Applicable Fluid
AF
No.
NO
L
L [mm]
D1
D1 [mm]
D2
D2 [mm]
T
T
H Width Across Flats
H [mm]
H1 Width Across Flats
H1 [mm]
Mass
MASS [g]
1
2
MCSCB4
Brass
Chrome Plating
Nitrile Rubber (NBR)
-5~60
1.0 (10)
1.5 (10)
Air
4
34.0
9.6
16.0
M10X1
13
13
15
MCSCB6
Brass
Chrome Plating
Nitrile Rubber (NBR)
-5~60
1.0 (10)
1.5 (10)
Air
6
36.3
9.6
18.0
M12X1
15
15
8.5
Show compressed display (2 configurable products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Misumi
- MCSCB, MCSCBS
Shorttext
Couplings for Air - Tube Connection Type - Sockets
Últimos cambios
29.11.2024 04:30:20
Unidad
Palablras clave
Couplings
Sockets
Tube Connection
Type
metric
Clasificaciones
CNS
CNSERPBASE Object Properties
Type Code
MCSCB4
Compare multiple parts
Add at least 2 products with
Comparación
Upload geometry
Add one more to start
Comparar (0/4)