Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

C-CGPS-16

Expand Table
1/5
Mod.
MOD [mm]
A
A [mm]
B
B [mm]
C
C [mm]
D
D [mm]
Ø E
E [mm]
Ø F
F [mm]
Ø G
G [mm]
Ø H
H [mm]
I
I [mm]
L
L [mm]
M
M [mm]
N
N [mm]
P
P
R
R [mm]
Ø S
S [mm]
1
2
3
4
5
C-CGPS-10
23
18
16.4
12
3
11
10
12.8
18.5
11
1.5
3.5
M6
10
5.0
C-CGPS-16
31
22
23.6
15
4
17
14
17.8
25.0
16
1.5
4.0
M8
13
6.8
C-CGPS-20
42
32
27.6
18
5
21
20
22.0
32.0
21
2.0
5.0
M10
17
8.5
C-CGPS-25
52
40
33.6
22
6
26
20
28.0
34.0
21
2.0
6.0
M10
17
8.5
C-CGPS-32
60
46
40.0
26
6
34
30
37.0
45.0
31
2.0
7.0
M16
25
14.0
Show compressed display (5 products)
ShorttextAccesorios de montaje
Últimos cambios16.06.2026 11:09:21
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties
Type CodeC-CGPS-16
Compare multiple parts
Add at least 2 products with