Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

P705080.TM16X09001CIN

Expand Table
1/5
SHA256
SHA256
Nombre interno
INAME
Art.
CODE
D
MIS01 [mm]
H
MIS02 [mm]
I
MIS03 [mm]
H1
MIS04 [mm]
H3
MIS05 [mm]
h
MIS06 [mm]
A
MIS07 [mm]
E
MIS08 [mm]
s
MIS09 [mm]
d2
MIS10 [mm]
d
MIS11 [mm]
R
MIS12 [mm]
1
2
3
4
5
6
7
VHJhQGitTadDCgx2V1yG9QrWwiOwnkgPR8EZ+Ld2Bz4=
p7050802etm16x05001cin
P705080.TM16X05001CIN
80
20
65
26
29
9
120
13
7
9
70
12.5
xR98X88fd/wvjuxz3usDZ+2UxJh9J2IwoollXjsYh1Q=
p7050802etm16x07001cin
P705080.TM16X07001CIN
80
20
65
26
29
9
120
13
7
9
70
12.5
KvSaVL7hkRlKnD4AM1E4u1lxC1O4XrwhSj+dIo81s1Y=
p7050802etm16x09001cin
P705080.TM16X09001CIN
80
20
65
26
29
9
120
13
7
9
70
12.5
TCh9MUmBteUxDF03Tit9C4vJiW3RJewXRM+aizrw5yI=
p7050802etm16x11001cin
P705080.TM16X11001CIN
80
20
65
26
29
9
120
13
7
9
70
12.5
5oahiYZDO0NYawOKPOFDp7pjUCnrYEZv9GFRyDv7WbA=
p7050802etm16x13001cin
P705080.TM16X13001CIN
80
20
65
26
29
9
120
13
7
9
70
12.5
HagBQYecta+J1U47aPqrw8/QG9AMO4ytncr3KLbVV84=
p7050802etm16x15001cin
P705080.TM16X15001CIN
80
20
65
26
29
9
120
13
7
9
70
12.5
P+f2swsPEL1tWZQhIG+ISE3LrIUZXhyOmTNh40ahQx0=
p7050802etm16x17001cin
P705080.TM16X17001CIN
80
20
65
26
29
9
120
13
7
9
70
12.5
Show compressed display (7 products)
Número de pedidoP705080.TM16X09001CIN
ShorttextPIE DE MONTAJE CON FIJACIÓN LATERAL A TIERRA CON PERNO DE ACERO INOXIDABLE TIPO B - R12,5 CON BASE ANTIDESLIZANTE
Últimos cambios17.11.2021 08:41:02
Unidad
Compare multiple parts
Add at least 2 products with