Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SPDL121006-910-2P-T

Expand Table
1/5
Description
DESC
Rated Current
RC [A]
Saturation
SATURATION [A]
Impedance
IMPEDANCE [Ohm @ 100MHz]
Inductance
INDUCTANCE [Uh]
DCR
DCR [Ohm]
Part Number
PN
Test Frequency
TESTFREQ [MHz]
Temperature Rise
TR [A]
Max Height
MAXHEIGHT [mm]
Dimensions Max
DIMMAX [mm]
Shielding
SHIELDING
Low Profile
LP
Low EMI
LEMI
1
2 Line SMD Common Mode , Impedance 910Ω
4.5
NA
910
NA
23
SPDL121006-910-2P-T
1
NA
6.6
12.5 x 10.8
Yes
Yes
Yes
Show compressed display (1 product)
Número de pedidoSPDL121006-910-2P-T
Últimos cambios18.12.2025 13:07:12
Unidad
Palablras clave

Clasificaciones

CNS

CNSERPBASE Object Properties
Order NumberSPDL121006-910-2P-T
Compare multiple parts
Add at least 2 products with