Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ST-3-56

Expand Table
1/5
Part Number
PN
Description
DESC
Power
POWERVA [VA]
Output Series
OS
Output Parallel
OP
Input
INPUT [V]
Mounting
MOUNTING
Frequency
FREQUENCY [Hz]
Weight
WEIGHT
Length
LENGTH
Width
WIDTH
Height
HEIGHT
1
ST-3-56
Split Bobbin Low Power Transformer, 2.4VA Power, 115V Input, 56VCT Output Series
2,4
56VCT
28V
115V
Thru Hole Mount
50/60Hz
0.25 lbs (0.11 kg)
1.37 in. (34.8 mm)
1.12 in. (28.4 mm)
1.21 in. (30.7 mm)
Show compressed display (1 product)
Número de pedidoST-3-56
ShorttextSignal Transformer
Últimos cambios16.07.2025 14:19:45
Unidad
Palablras clave

Clasificaciones

CNS

CNSERPBASE Object Properties
Order NumberST-3-56
Compare multiple parts
Add at least 2 products with