Browse
All Manufacturers
ES
Login
Register for free
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Centryco
Single Linear Way Covers
THOMSON - Way Covers for Linear Rails
Centryco
Single Linear Way Covers
THOMSON - Way Covers for Linear Rails
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
WW-HBH-0015-010W1AA
Vertical Mode
Expand Table
Reset filters
EN
1/5
Part No.
PN
Construction
CON
Material Code
MAT
Type Selection
TS
Oem Size Code
OEM
Rail Size
RAIL [mm]
Vee Depth 5mm Increment
VEE [mm]
Extended Length Needed
ELN [mm]
Standard Extension
EXT [mm]
Stroke
STR [mm]
Compression
CPN [mm]
Mounting Options
MO
W Cover Width
W [mm]
H Cover Height
H [mm]
1
2
3
4
5
6
WW-HBD-0015-010W1AA
Light Duty Construction (Folded welded)
Urethane/Polyester 0.009" (light duty)
AccuGlide
HBD
20
10
5
15
9
15
Flange Option - Open/Closed
44
24
WW-HBF-0015-010W1AA
Light Duty Construction (Folded welded)
Urethane/Polyester 0.009" (light duty)
AccuGlide
HBF
25
10
5
15
9
15
Flange Option - Open/Closed
47
29
WW-HBH-0015-010W1AA
Light Duty Construction (Folded welded)
Urethane/Polyester 0.009" (light duty)
AccuGlide
HBH
30
10
5
15
9
15
Flange Option - Open/Closed
52
33
WW-HBJ-0025-015W1AA
Light Duty Construction (Folded welded)
Urethane/Polyester 0.009" (light duty)
AccuGlide
HBJ
35
15
5
25
19
25
Flange Option - Open/Closed
68
40
WW-HBL-0035-020W1AA
Light Duty Construction (Folded welded)
Urethane/Polyester 0.009" (light duty)
AccuGlide
HBL
45
20
5
35
29
35
Flange Option - Open/Closed
89
51
WW-HBN-0035-020W1AA
Light Duty Construction (Folded welded)
Urethane/Polyester 0.009" (light duty)
AccuGlide
HBN
55
20
5
35
29
35
Flange Option - Open/Closed
97
54
Show compressed display (6 configurable products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Centryco
- THOMSON
Shorttext
Way Covers for Linear Rails
Últimos cambios
01.10.2008 06:53:49
Unidad
Compare multiple parts
Add at least 2 products with
Comparación
Upload geometry
Add one more to start
Comparar (0/4)