Browse
All Manufacturers
ES
Login
Register for free
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Chiaravalli
Open transmission
Supports
RCS
UCP 200 - Cast iron pillow blocks
Chiaravalli
Open transmission
Supports
RCS
UCP 200 - Cast iron pillow blocks
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
93100209
Vertical Mode
Expand Table
Reset filters
EN
1/5
UCP
UCP
Part number
CODE
Ø Shaft hole
D [mm]
c
C [mm]
l
L [mm]
r
R [mm]
s
S [mm]
F1
F1 [mm]
F2
F2 [mm]
e
E [mm]
n
N [mm]
A
A [mm]
o
O [mm]
Bearing No.
BEARING
Bolt dimensions
B [mm]
Housing No.
HOUSING
Weight
WEIGHT [kg]
Material
MAT
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
202
93100202
15
30.2
127
95
38
13
16
14
62
31.0
12.7
UC 202
M10
P202
0.63
CAST IRON
203
93100203
17
30.2
127
95
38
13
16
14
62
31.0
12.7
UC 203
M10
P203
0.62
CAST IRON
204
93100204
20
33.3
127
95
38
13
16
14
65
31.0
12.7
UC 204
M10
P204
0.70
CAST IRON
205
93100205
25
36.5
140
105
38
13
16
15
71
34.0
14.3
UC 205
M10
P205
0.81
CAST IRON
206
93100206
30
42.9
165
121
48
17
20
17
83
38.1
15.9
UC 206
M14
P206
1.30
CAST IRON
207
93100207
35
47.6
167
127
48
17
20
18
93
42.9
17.5
UC 207
M14
P207
1.60
CAST IRON
208
93100208
40
49.2
184
137
54
17
20
18
98
19.2
19.0
UC 208
M14
P208
2.00
CAST IRON
209
93100209
45
54.0
190
146
54
17
20
20
106
49.2
19.0
UC 209
M14
P209
2.30
CAST IRON
210
93100210
50
57.2
206
159
60
20
23
21
114
51.6
19.0
UC 210
M16
P210
2.90
CAST IRON
211
93100211
55
63.5
219
171
60
20
23
23
126
55.6
22.2
UC 211
M16
P211
3.70
CAST IRON
212
93100212
60
69.8
241
184
70
20
23
25
138
65.1
25.4
UC 212
M16
P212
4.90
CAST IRON
213
93100213
65
76.2
265
203
70
25
28
27
151
65.1
25.4
UC 213
M20
P213
5.90
CAST IRON
214
93100214
70
79.4
266
210
72
25
28
27
157
74.6
30.2
UC 214
M20
P214
6.60
CAST IRON
215
93100215
75
82.6
275
217
74
25
28
28
163
77.8
33.3
UC 215
M20
P215
7.30
CAST IRON
216
93100216
80
88.9
292
232
78
25
28
30
175
82.6
33.3
UC 216
M20
P216
10.00
CAST IRON
217
93100217
85
95.2
310
247
83
25
28
32
187
85.7
34.1
UC 217
M20
P217
12.20
CAST IRON
Show compressed display (17 products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Chiaravalli
- UCP 200
Shorttext
Cast iron pillow blocks
Últimos cambios
05.12.2024 16:44:38
Unidad
Palablras clave
Open
Supports
cast iron
pillow blocks
transmission
Clasificaciones
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with
Comparación
Upload geometry
Add one more to start
Comparar (0/4)