Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ZSF32F0-1-1X/M/01D00

Expand Table
1/5
Order number
CNSORDERNO
Material number
MN
Type
TYPE
Directional valve set-up
DVS
Size
SIZE
Type of connection
TC
Pre-decompression
PD
Cracking pressure main poppet
CPMP [bar]
Component series
CS
Seal material
SM
Ports
P
Nozzle fitting
NF [mm]
1
ZSF32F0-1-1X/M/01D00
ZSF: Prefill valve, sandwich plate design
Without (external control)
32: Size 32
F: Flange connection
0: Without pre-decompression (with pre-decompression upon request)
1: pC approx. 0.12 bar
1X: Component series 10 to 19
M: NBR seals
01: Pipe thread according to ISO 228/1
D00: without throttle check valve, retrofittable
Show compressed display (1 configurable product)
ShorttextPrefill valve
Últimos cambios18.02.2026 13:42:27
Unidad

Clasificaciones

Por categorías

Fluid_Technology Fluídica
Hydraulics Hidráulica
Pump Bomba
Valve Válvula
Cylinder Cilindro

CNS

CNSERPBASE Object Properties
Type CodeZSF32F0-1-1X/M/01D00
Compare multiple parts
Add at least 2 products with