Browse
All Manufacturers
FI
FL
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
Avainsanat: 3
29
Yksiköt
29
Tiedostotyypit
29
CA-BE
Type
(TIPO)
29
ØD1
(D1)
29
ØD2
(D2)
29
ØD3
(D3)
29
K
29
X
29
L1
29
Pillar length
(L)
29
Material
(MAT)
29
Heat Treatment
(TT)
29
Hardness
(HD)
29
L110
29
L130
29
L150
29
L170
29
L190
29
L210
29
LL110
29
LL130
29
LL150
29
LL170
29
LL190
29
LL210
29
Filter
...
CA-BE
Normalised
Guide pillar with centering collar
CA-BE
Normalised
Guide pillar with centering collar
CA-BE CAD-luettelo
Guide pillar with centering collar
Täältä löydät CAD-mallit CA-BE
Lisää hakemistohaku
EN
Luettelon suodatin
Kaikki markkinat
C1S
Guide pillar with centering collar
Avainsanat
Normalised
centering collar
Guide pillar
Tytäryhtiöt:
Italy
Carpi 41012
CA-BE di Berbi Rnerio e C snc
Via James Warr 1/1
Carpi
+39 059 643050
+39 059 692434
info@ca-be.it
www.ca-be.it
Compare multiple parts
Add at least 2 products with
Vertailu
Lataa geometria
Add one more to start
Vertaa (0/4)