Browse
All Manufacturers
FI
FL
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
Avainsanat: 213
3388
Toiminnot
1833
Yksiköt
3388
Tiedostotyypit
3388
Kategoriat
1839
Luokitukset
1839
Standardit
90
Todistukset
3313
norelem
Material
(MATERIAL)
1477
width
(B)
2919
diameter
(D)
2850
diameter
(D1)
2461
diameter
(D2)
2285
height
(H)
2969
Length
(L)
2841
Length
(L1)
797
Weight ca.
(GEW)
3383
RoHS
(ROHS)
3327
Customs tariff number
(ZTN)
3388
EAN-Nr. norelem
(EAN)
3365
End of life
(EOL)
2332
Standard delivery time
(STDLZ)
3299
Operating and maintenance instructions
(WARTUNG)
2812
thread
(D)
45
thread
(D1)
30
Distance
(D)
12
Clamp travel
(L1)
8
L
8
total width
(B)
8
Angle
(H)
4
Filter
...
norelem
norelem positions Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
...
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
norelem CAD-luettelo
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Täältä löydät norelem CAD-mallit alueilta
Stepped clamps, Chain clamp, Cam levers, Cam clamps, Swing clamps, floating clamp, Hook clamps, power clamp, Pull clamp, Fixture clamps, fixture clamp screws, Side clamps, Wedge clamps, Other clamps, accessories
Lisää hakemistohaku
EN
Luettelon suodatin
Kaikki markkinat
Stepped clamps
Chain clamp
Cam levers
Cam clamps
Swing clamps, floating clamp
Hook clamps, power clamp
Pull clamp
Fixture clamps, fixture clamp screws
Side clamps
Wedge clamps
Other clamps, accessories
Avainsanat
system
Flexible
standard component
positions
screws
Accessories
inch
clamps
Tytäryhtiöt:
Austria
Tumeltsham 4911
norelem Normelemente GmbH
Niederlassung
Hannesgrub Nord 31
Tumeltsham
+43 664 3967197
+43 7752 2311144
info@norelem.at
www.norelem.at
Compare multiple parts
Add at least 2 products with
Vertailu
Lataa geometria
Add one more to start
Vertaa (0/4)