No further support

LN

LN 1481 Spring pins, slotted, heavy duty
LN 29538 A Thread inserts for locking with serrated ring, form A (short)
LN 29538 B Thread inserts for locking with serrated ring, form B (long)
LN 29540 A Inserts, threaded, self-locking, form A (short)
LN 29540 B Inserts, threaded, self-locking, form B (long)
LN 29552 Hexagon nuts, self-locking, for electrical installations
LN 29559 Serrated lockrings for temperatures up to 700°C, corrosion resistant
LN 29668 A Plate nuts, with case, self-locking, floating, one lug, for temperatures up to 425°C, form A
LN 29668 B Plate nuts, with case, self-locking, floating, one lug, for temperatures up to 425°C, form B
LN 29671 Nuts, anchor, two lug
LN 29678 Nuts, anchor, one short lug, miniature self-locking
LN 29679 Nuts, anchor, two lug, floating
LN 29681 A Nut case, self-locking, floating, one lug, for temperatures up to 235°C, form A
LN 29681 B Nut case, self-locking, floating, one lug, for temperatures up to 235°C, form B
LN 29693 A Nuts, plate, self-locking, floating, two lugs, for temperatures up to 425°C, form A
LN 29693 B Nuts, plate, self-locking, floating, two lugs, for temperatures up to 425°C, form B
LN 29790 Hexagon nuts, with captive washer, self-locking, for temperatures up to 235 °C
LN 29792 Bolts, hexagon, close tolerance, of titanium alloy
LN 29792 K Bolts, hexagon, close tolerance, of titanium alloy, form K
LN 29794 Countersunk head screws, with TORQ-SET recess, fully threaded to head
LN 29864-1 Wires, single-conductor, copper
LN 29865 Wires, single-conductor, copper
LN 29871 Cable, electrical, shielded, copper, with insulated shield
LN 29872 Cable, electrical, shielded, copper, with insulated shield
LN 29875 Helical wear potection of polytetrafluorethylen (PTFE) for hose assemblies
LN 29886 Single pole push-pull circuit breakers, temperature-compensated, explosion proof
LN 29887 Three-pole push-pull circuit breakers, ambient temperature-compensated, explosion proof
LN 29931 Thin castellated hexagon nuts
LN 29943 Bolts, hexagon, close tolerance, short thread, of titanium alloy
LN 29959 Nuts, plain, roung
LN 29986 Nuts, anchor
LN 471 Retaining rings for shafts
LN 472 Retaining rings for bores
LN 65045 Washers, laminated shim material
LN 65049 Washers for rivet assemblies
LN 6799 Lock washers for shafts
LN 7 Parallel pins
LN 7346 Spring pins
LN 9016 Washers, bevelled
LN 9025 Washers
LN 9028 A Washers with cylindrical counterbore, form A
LN 9028 B Washers with cylindrical counterbore, form B
LN 9037 Screws, hexagon head with reduced head and shank tolerances h11
LN 9038 Screws, hexagon head thread nearly until head
LN 9039-1 Inserts, helical coil threads, class: 1100 MPa/235°C/425°C
LN 9044 Bead chains
LN 9082 Bolts, hexagon head, reduced head
LN 9139 Screws, machine, round head, cross recessed, antimagnetic
LN 9161 Hexagon washer nuts, selflocking, for temperatures up to 315°C and up to 425°C
LN 9166 Washers for electrical bonding
LN 9178 Rivets, solid, universal head, monel.
LN 9198 Universal head rivets, aluminium and aluminium alloys
LN 9199 Rivets 100°
LN 9240 Grommets for electrical cables
LN 9251 Wires, single-conductor, copper
LN 9264-1 Electrical bonding strip
LN 9332 Incandescent lamps with cap BA 9 s
LN 9333 Incandescent lamps with cap BA 15 s
LN 9337 Incandescent lamps with cap SX 6 s
LN 9338 Hexagon washer nuts, self-locking, for temperatures up to 235°C
LN 9342 A Flat hexagon nuts of steel, form A
LN 9342 B Flat hexagon nuts of steel, form B
LN 9343 Nuts hexagon
LN 9343 B Nuts hexagon, form B
LN 9345 Nuts, hexagon, slotted
LN 9348 Hexagon nuts, self-locking, with reduced width across flats, for temperatures from -55 to +120°C
LN 9367 Spherical plain bearings
LN 9386 Bolts, reduced hexagon head, titanium alloy
LN 9386 K Bolts, reduced hexagon head, titanium alloy, Form K
LN 94 Split pins
LN 9438 Screws, countersunk head, with cross recess, Screws with shank
LN 9438 A Screws, countersunk head, with cross recess, Configuration A Threaded approximately to head
LN 9439 Pan head bolts, cross recessed, Screws with shank
LN 9439 A Pan head bolts, cross recessed, Configuration A Threaded approximately to head
LN 9487 Spanner nuts for temperatures up to 650° C, stainless
LN 9490 A Clamps, loop type, form A
LN 9490 BK Clamps, loop type, form BK
LN 9490 BM Clamps, loop type, form BM
LN 9491 A Clamps, loop type, form A
LN 9491 BK Clamps, loop type, form BK
LN 9491 BM Clamps, loop type, form BM
LN 9499 Inserts, helical coil threads