Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Connector component
Shell for rectangular connectors
1082585 - HC-STA-B10-SHWSC-2SSM40-ELC-AL
PHOENIX CONTACT
...
Connector component
Shell for rectangular connectors
1082585 - HC-STA-B10-SHWSC-2SSM40-ELC-AL
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PHOENIX CONTACT 1082585
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
Degree of protection (IP), mounted
AAC108
width
BAF016 [mm]
1
1082585
HC-STA-B10-SHWSC-2SSM40-ELC-AL
Housing
Surface mounting housing B10, with single locking latch, material: Die-cast aluminum, salt water resistant, protective cover material: PC, cable outlets: 2, lateral, 2x M40, height: 74.5 mm, cable gland: none, protective cover: yes, Standard
Phoenix Contact GmbH & Co. KG
5
4055626816227
IP66
103.68069
Näytä pakattu näkymä (1 tuote)
Osia koskevat tiedot
Samankaltaiset osat
Tarvikkeet
Request for quote (RFQ)
PHOENIX CONTACT
- 1082585
Tilausnumero
1082585
Shorttext
HC-STA-B10-SHWSC-2SSM40-ELC-AL
Viimeisin muutos
24.01.2025 18:43:44
Yksikkö
Avainsanat
CONTACT
Connector component
Connector system
Electric engineering
Shell
automation
process control engineering
rectangular connectors
Luokitukset
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-44-02-02 Suorakulmaisten liittimien kotelo
ECLASS 13.0
27-44-02-02 Suorakulmaisten liittimien kotelo
lateral
侧面的
Longitudinal strap
纵带
Uncoated
无涂层
Socket housing
套接箱体
Yes
是
No
不
IP66
IP66
Yes
是
IK08
IK08
top section
顶截面
M40
M40
metric
公制的
No
不
aluminum
铝
aluminium die-cast
aluminium die-cast
Yes
是
No
不
ETIM 10.0
EC000437 Housing for rectangular connectors
ETIM 9.0
EC000437 Housing for rectangular connectors