| Design of housing surface | Not applicable |
| screwed cable gland present | No |
| Degree of protection (IP), mounted | IP66 |
| Min. operating temperature | -40 |
| Max. operating temperature | 125 |
| product article number of manufacturer | 1407627 |
| Manufacturer name | Phoenix Contact GmbH & Co. KG |
| address of additional link | http://www.phoenixcontact.com/product/1407627 |
| Size of connection thread | Bayonet B plastic |
| Mounting method of the cable gland | Bayonet |
| Manufacturer product description | HEAVYCON EVO sleeve housing, plastic, with bayonet flange for EVO screw connection, B10, for single locking latch, height: 87.5 mm, without EVO screw connection |
| Manufacturer product designation | Housing |
| certificate/approval | cULus Recognized, EAC, DNV |
| flammability rating of the insulating material (based on UL 94) | not relevant |