Printed circuit board terminal, nominal current: 32 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm², number of potentials: 7, number of rows: 1, number of positions per row: 7, product range: PT 2,5/..-H, pitch: 5 mm, connection method: Screw connection with wire protector, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 4.1 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. When using ferrules, 250 V are only achieved in combination with overvoltage category/degree of pollution II/2.
Phoenix Contact GmbH & Co. KG
31
4017918948443
35
17.600
Näytä pakattu näkymä (1 tuote)
Osia koskevat tiedot
Samankaltaiset osat
Tarvikkeet
Request for quote (RFQ)
PHOENIX CONTACT - 1935828
Tilausnumero
1935828
Shorttext
PT 2,5/ 7-5,0-H
Viimeisin muutos
11.02.2026 10:20:15
Yksikkö
Avainsanat
Luokitukset
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-46-01-01 Piirilevyn kiinnitys
ECLASS 13.0
27-46-01-01 Piirilevyn kiinnitys
Type of connection conductor
Screw connection
Type of printed-circuit fastening
Add-on housing
Type of packaging
Cardboard
Layout of solder pins
linear
Coating PCB contact area
Tin (Sn)
Coating conductor contact area
Tin (Sn)
min. connectable conductor size (AWG/KCMIL)
20
max. connectable conductor size (AWG/KCMIL)
10
color of housing
green
flammability rating of the insulating material (based on UL 94)