2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

2016-8033

Expand Table
1/5
Item-No.
BESTNR
Description
BEZEICHNUNG
WAGO eShop
INFODE
WAGO eShop
INFOEN
Level of detail
LOD
Cross section
QUERSCHNITT1 [mm²]
Cross section
QUERSCHNITT2 [AWG]
Strip length
ABISOLIERLAENGE [mm]
Measured voltage
SPANNUNG [V]
Rated impulse voltage
BEMESSSTOSSSPG [kV]
Pollution degree
VERSCHMUTZGRAD
Current intensity
STROM [A]
Height
HOEHE [mm]
Width
BREITE [mm]
Depth
TIEFE [mm]
1
2
3
4
5
6
7
2016-8031
Distribution terminal block, 16 mm², 76 A, gray
Info DE
Info EN
HIGH
0.5 - 16
20 - 6
18 - 20
800
8
3
76
43.50
87.00
12.80
2016-8032
Distribution terminal block, 16 mm², 76 A, orange
Info DE
Info EN
HIGH
0.5 - 16
20 - 6
18 - 20
800
8
3
76
43.50
87.00
12.80
2016-8033
Distribution terminal block, 16 mm², 76 A, red
Info DE
Info EN
HIGH
0.5 - 16
20 - 6
18 - 20
800
8
3
76
43.50
87.00
12.80
2016-8034
Distribution terminal block, 16 mm², 76 A, blue
Info DE
Info EN
HIGH
0.5 - 16
20 - 6
18 - 20
800
8
3
76
43.50
87.00
12.80
2016-8035
Distribution terminal block, 16 mm², 76 A, black
Info DE
Info EN
HIGH
0.5 - 16
20 - 6
18 - 20
800
8
3
76
43.50
87.00
12.80
2016-8036
Distribution terminal block, 16 mm², 76 A, yellow
Info DE
Info EN
HIGH
0.5 - 16
20 - 6
18 - 20
800
8
3
76
43.50
87.00
12.80
2016-8039
Distribution terminal block, 16 mm², 76 A, light gray
Info DE
Info EN
HIGH
0.5 - 16
20 - 6
18 - 20
800
8
3
76
43.50
87.00
12.80
Näytä pakattu näyttö (7 määritettävät tuotteet)
Tilausnumero2016-8033
ShorttextDistribution terminal block, with operating slots, 1 x 16 mm² / 6 x 4 mm², with integrated end plate, suitable for Ex e II applications, side and center marking, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
Viimeisin muutos17.03.2026 11:32:44
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Add at least 2 products with