Browse
All Manufacturers
FI
FL
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Chiaravalli
Open transmission
Taper bushes TL RCB
2517 - Taper bushes
Chiaravalli
Open transmission
Taper bushes TL RCB
2517 - Taper bushes
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
29251732
Vertical Mode
Expand Table
Reset filters
EN
1/5
TYPE
TYPE
Ø D1
D1 [mm]
Part number
CODE
Design
EXEC
L
L [mm]
Ø D2 H8 only prebore
D2S
Ø D2 with ISO G7 hole, DIN 6885-JS9 slot
D2CF
keyway width
B [mm]
keyway depth
T2 [mm]
British Standard Whitworth
SCREWS
Tightening torque
TT [N/m]
Weight
WEIGHT [kg]
Material
MAT
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
2517
85.5
29251700
A
45
15
-
-
-
1/2”x1”
48
1.62
Gray cast iron
2517
85.5
29251715
A
45
-
15
5
2.3
1/2”x1”
48
1.62
Gray cast iron
2517
85.5
29251718
A
45
-
18
6
2.8
1/2”x1”
48
1.62
Gray cast iron
2517
85.5
29251719
A
45
-
19
6
2.8
1/2”x1”
48
1.62
Gray cast iron
2517
85.5
29251720
A
45
-
20
6
2.8
1/2”x1”
48
1.60
Gray cast iron
2517
85.5
29251722
A
45
-
22
6
2.8
1/2”x1”
48
1.57
Gray cast iron
2517
85.5
29251724
A
45
-
24
8
3.3
1/2”x1”
48
1.57
Gray cast iron
2517
85.5
29251725
A
45
-
25
8
3.3
1/2”x1”
48
1.56
Gray cast iron
2517
85.5
29251728
A
45
-
28
8
3.3
1/2”x1”
48
1.52
Gray cast iron
2517
85.5
29251730
A
45
-
30
8
3.3
1/2”x1”
48
1.49
Gray cast iron
2517
85.5
29251732
A
45
-
32
10
3.3
1/2”x1”
48
1.45
Gray cast iron
2517
85.5
29251733
A
45
-
33
10
3.3
1/2”x1”
48
1.40
Gray cast iron
2517
85.5
29251735
A
45
-
35
10
3.3
1/2”x1”
48
1.40
Gray cast iron
2517
85.5
29251738
A
45
-
38
10
3.3
1/2”x1”
48
1.40
Gray cast iron
2517
85.5
29251740
A
45
-
40
12
3.3
1/2”x1”
48
1.35
Gray cast iron
2517
85.5
29251742
A
45
-
42
12
3.3
1/2”x1”
48
1.27
Gray cast iron
2517
85.5
29251745
A
45
-
45
14
3.8
1/2”x1”
48
1.20
Gray cast iron
2517
85.5
29251748
A
45
-
48
14
3.8
1/2”x1”
48
1.13
Gray cast iron
2517
85.5
29251750
A
45
-
50
14
3.8
1/2”x1”
48
1.08
Gray cast iron
Näytä pakattu näyttö (22 tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Chiaravalli
- 2517
Tilausnumero
29251732
Shorttext
Taper bushes
Viimeisin muutos
01.10.2025 16:27:48
Yksikkö
Avainsanat
Open
bushes
taper
transmission
Luokitukset
CNS
CNSERPBASE Object Properties
Order Number
29251732
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with
Vertailu
Lataa geometria
Add one more to start
Vertaa (0/4)