Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
ELYSEE
Compression Fittings
Compression Fittings Epsilon Series PN16 Serie 330
330D - FLANGED ADAPTOR COMPLETE SET
ELYSEE
Compression Fittings
Compression Fittings Epsilon Series PN16 Serie 330
330D - FLANGED ADAPTOR COMPLETE SET
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
330D07507
Vertical Mode
Expand Table
Kaikki toimittajamaat/alueet
Preferred catalog language
EN
Reset filters
1/5
CODE
LOD Level
LOD
Size
S
L [mm]
L1 [mm]
D [mm]
D1 [mm]
D2 [mm]
D3 [mm]
Bolt Thread
BT
Bolts
B
Weight
W [g]
Material
MAT
Pressure Nominal
PN
Packaging Unit
PU [piece(s)]
1
2
3
4
5
6
7
8
330D05005
400
50 X 1 ½"
144
126.5
91.0
51.0
150.0
110
M16
4
1701.5
Polypropylene
16
15
330D05006
400
50 X 2"
144
126.5
91.0
51.0
166.5
125
M16
4
1703.0
Polypropylene
16
20
330D06306
400
63 X 2"
156
140.0
108.5
65.0
165.0
125
M16
4
2146.0
Polypropylene
16
15
330D07507
400
75 X 2 ½"
160
155.5
129.0
77.0
186.5
145
M16
4
3380.0
Polypropylene
16
10
330D07508
400
75 X 3"
160
155.5
129.0
77.0
200.0
160
M16
8
3380.0
Polypropylene
16
10
330D09008
400
90 X 3"
190
184.0
150.0
91.5
200.0
160
M16
8
3610.0
Polypropylene
16
7
330D09009
400
90 X 4"
192
184.0
150.0
91.5
222.5
180
M16
8
3820.0
Polypropylene
16
6
330D11009
400
110 X 4"
232
220.0
176.0
111.5
220.0
180
M16
8
4340.0
Polypropylene
16
4
Näytä pakattu näyttö (8 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
ELYSEE
- 330D
Tilausnumero
330D07507
Shorttext
FLANGED ADAPTOR COMPLETE SET
Viimeisin muutos
25.03.2024 10:15:07
Yksikkö
Avainsanat
ADAPTOR
COMPLETE SET
Compression Fittings
Epsilon
FLANGED
Serie
Series
Luokitukset
By BIM categories
BIM_FITTINGS Fittings
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
OmniClass 2006
23-60_00_00 23-60 00 00 General Purpose: Services
23-45_00_00 23-45 00 00 Sanitary, Laundry, and Cleaning Equipment
OmniClass
23-27 43 00 23-27 43 00 - Pipe Fittings
23-31 35 00 23-31 35 00 - Plumbing Tubing
Revit
RVT_METRICPLUMBINGFIXTURE (Metric) Plumbing Fixture
Uniclass2015
65_52_63 65 52 63 - Pipes and fittings