2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3RQ31182AF00

Expand Table
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
degree of protection
BAG975
1
Output coupler with plug-in relay, 1 CO, 230 V AC/DC, 6 A thermal
Output coupler with plug-in Relay, 1 change-over contact Spring-type terminal (push-in) 230 V AC/DC Enclosure width 6.2 mm Thermal current 6A Coupling relays with plug-in relay SIRIUS 3RQ3 for electrical isolation, amplification and signal adjustment between the controller and I/O. Very narrow and compact. Fast and error-free wiring due to the consistent bridging possibilities for all potentials. Several inscription areas available for identification of terminals and devices. Available as coupling relay with relay output, with semiconductor output or with plug-in relay, with various operating voltages and output currents, and with hard gold-plated contacts or with manual/automatic switchover. Standardized accessories for all device versions, such as connecting combs, clip-on labels or galvanic isolation plates simplify the selection and the stock-keeping. SIRIUS relays - one range for every application.
804766216541
3RQ3118-2AF00
3RQ31182AF00
Siemens
PLUG-IN RELAY 230VAC/DC,1CO,SPRING-TYPE
IP20
Näytä pakattu näkymä (1 tuote)
Tilausnumero3RQ31182AF00
ShorttextStandard all-or-nothing relay
Viimeisin muutos29.01.2026 19:19:44
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-16-01 Kytkentärele
Ohjaus ja toimintamonostabiili
Ajopolariteetin suunnittelupoleerattu
ToimintatapaAC/DC
Täydellinen laite, jossa on pistorasiaKyllä
Yhteystiedot, pakotettu läsnäoloEi
suojaustasoIP20
Compare multiple parts
Add at least 2 products with