2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

42147

Expand Table
EN
1/5
Column2
VAR8
Order No.
ORDER_NO_
EAN
EAN
Headline product family
HEADLINE_PRODUCT_FAMILY
Article name
ARTICLE_NAME
Short description
SHORT_DESCRIPTION
Product description
PRODUCT_DESCRIPTION
PU
PU
IP protection class
IP_PROTECTION_CLASS
UL Type Rating
UL_TYPE_RATING
Flame class
FLAME_CLASS
1
32262
42147
4251269307799
Centrally split cable entry frame, IP54 / UL Type 12
KEL 16|6-2MT
Classic KT grommet based cable entry frames for standard cut-outs of heavy industrial connectors. Also available as multi-row versions.
The classic KEL is a centrally split cable entry system for routing cables with connectors, providing an IP54 / up to UL Type 12 rating.The slit KT grommet matching the cable diameter is placed around the cable and inserted into the cable entry frame. The split cable entry frames KEL match exactly the cut-out dimensions of 10-, 16- and 24-pin standard industrial connectors. Either a cut-out of 36 mm or 46 mm in height can be chosen depending on the cables being routed. The size KEL-B matches the cut-out dimensions of 46 × 46 mm measuring instruments.Based on the frame sizes KEL 16 and KEL 24, there are also extended versions with additional middle frames available. Thus allowing a quick, easy and cost effective routing solution for up to 120 cables or hoses.For tool-free assembly / disassembly of the cable entry frames the snap mounting frame KEL-SNAP can be used.A flat rubber gasket is included in the shipment.This product is available in different versions: With steel screws or stainless steel screws. It is also possible to integrate threaded bushings. Please ask us about your desired variant.The version with threaded bushings enables the cable entry frame to be screwed onto the housing from the inside out. This protects against vandalism and tampering with the housing from the outside.
1
IP54
UL Type 12
UL94-V0
Näytä pakattu näkymä (1 tuote)
Tilausnumero42147
Viimeisin muutos17.12.2024 10:50:01
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-14-24-21 Pienkotelon/kytkinkaapin sisäänvientilaippa
Suojausaste (IP), asennettuIP54

ECLASS 13.0

27-14-24-21 Pienkotelon/kytkinkaapin sisäänvientilaippa
Degree of protection (IP), mountedIP54

ETIM 10.0

EC000211 Gland plate for enclosure/cabinet

ETIM 9.0

EC000211 Gland plate for enclosure/cabinet