2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

4AC32140

Expand Table
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
1
Bell transformer, 14 VA primary 230-240 V AC, 50 Hz, secondary 8 V, 12 V, 24 V AC
bell transformer, 14 VA, primary 230-240 V AC, 50 Hz, secondary 8 V, 12 V, 24 V AC with PTC fuse, 2MW++ Bell transformers for controlling bells, gongs, door openers or remote control switches. A typical application for these bell transformers is short-time use, as occurs with bells, gongs, door openers or remote control switches in residential buildings. The rated secondary voltages range from 4V to 24V AC. Siemens bell transformers are protected against short circuits and moderate overload by a PTC resistor. Whether for infrastructure or for industrial requirements, Siemens supplies bell transformers for all applications and every application area. Key features of the network devices from Siemens: 1. User-friendly and easy installation and connection technology. 2. Reliable safety during installation with standard touch protection. 3. Integrated short-circuit and overload protection. 4. Optimized safe power supply technology for your safety - only from Siemens.
4001869438290
4AC3214-0
4AC32140
Siemens
BELL TRANSFORMER, 14VA
Näytä pakattu näkymä (1 tuote)
Tilausnumero4AC32140
ShorttextBell transformer (<= 18VA)
Viimeisin muutos19.08.2025 14:00:40
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-03-11-01 Soittokellon muuntaja (<= 18VA)
Compare multiple parts
Add at least 2 products with