2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

5404-307475-Servo-assisted 2/2 way piston valve

Expand Table
EN
1/5
Esikatselukuva
PREVIEWPERLINE
Ident number
BUNR
Version
AUSF
Circuit function
WW
Orifice size
NW [mm]
Port connection
LTA
LTA key
LTA2
length of thread
GWL [mm]
Material
WKST
Sealing material
DWST
voltage
SP [V]
Frequency
FR [Hz]
Coil size
SG
Variable code
V1
kv value water
KV [m3/h]
Pressure range for liquids
PNF [bar]
Pressure range for gasas
PNG [bar]
Cover material
DWKST
Number choke
DB
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
301732
Standard
B
12.0
G 1/2
84
14.000
MS
PTFE / FKM
220
60
5
NA38
2.0
1 - 32
1 - 32
MS
1
301734
Standard
B
12.0
G 1/2
84
14.000
MS
PTFE / FKM
230
50 - 60
6
NA38
2.0
1 - 32
1 - 32
MS
1
301737
Standard
B
12.0
NPT 1/2
84
13.700
MS
PTFE / FKM
024
50
5
NA38
2.0
1 - 32
1 - 32
MS
1
301738
Standard
B
12.0
NPT 1/2
84
13.700
MS
PTFE / FKM
024
DC
5
NA38
2.0
1 - 32
1 - 32
MS
1
301739
Standard
B
12.0
NPT 1/2
84
13.700
MS
PTFE / FKM
230
50
5
NA38
2.0
1 - 32
1 - 32
MS
1
301740
Standard
B
25.0
G 1
86
18.000
MS
PTFE / FKM
230
50
5
NA38
10.0
1 - 25
1 - 25
MS
1
301750
Standard
B
12.0
G 1/2
84
14.000
MS
PTFE / FKM
110
DC
5
NA38
2.0
1 - 32
1 - 32
MS
1
301752
Standard
B
20.0
G 3/4
85
16.000
MS
PTFE / FKM
036
DC
5
NA38
7.0
1 - 25
1 - 25
MS
1
301807
Standard
B
12.0
G 1/2
84
14.000
MS
PTFE / FKM
110
50
5
NA38
2.0
1 - 32
1 - 32
MS
1
301842
Standard
A
12.0
G 1/2
84
14.000
MS
PTFE / FKM
012
DC
5
NA38
2.0
1 - 50
1 - 50
MS
0
307475
Standard
A
50.0
G 2
89
24.000
MS
PTFE / FKM
024
DC
40
SG=c
36.0
1 - 8
1 - 8
MS
0
307476
Standard
A
50.0
G 2
89
24.000
MS
PTFE / FKM
024
50
40
SG=c
36.0
1 - 8
1 - 8
MS
0
308120
Standard
B
25.0
G 1
86
18.000
MS
PTFE / FKM
024
50
5
NA38
10.0
1 - 25
1 - 25
MS
1
308182
Standard
B
25.0
NPT 1
86
16.800
MS
PTFE / FKM
120
60
6
NA38
10.0
1 - 25
1 - 25
MS
1
308501
Standard
A
12.0
G 1/2
84
14.000
MS
PTFE / FKM
024
DC
5
NA38
2.0
1 - 50
1 - 50
MS
0
308502
Standard
A
12.0
G 1/2
84
14.000
MS
PTFE / FKM
230
50
5
NA38
2.0
1 - 50
1 - 50
MS
0
308503
Standard
A
20.0
G 3/4
85
16.000
MS
PTFE / FKM
024
DC
5
NA38
7.0
1 - 25
1 - 32
MS
1
308504
Standard
A
20.0
G 3/4
85
16.000
MS
PTFE / FKM
024
50
5
NA38
7.0
1 - 25
1 - 40
MS
1
308505
Standard
A
20.0
G 3/4
85
16.000
MS
PTFE / FKM
230
50
5
NA38
7.0
1 - 25
1 - 32
MS
1
Näytä pakattu näyttö (308 tuotteet)
Tilausnumero307475
ShorttextServo-assisted 2/2-way piston valve
Viimeisin muutos06.10.2025 12:24:28
Yksikkö

Luokitukset

By Functionality

BYFUNC_ADJUSTING Adjusting

By Categories

Automation Automation
Plant_Design Plant Design
Compressed_Air_Technology Compressed Air Technology
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pneumatics Pneumatics
Sensors Sensors
Actuating_Elements Actuating Elements
Metering_Technology Metering Technology
Fitting Fitting
Conveyor_Technology Conveyor Technology
Medical_Technology Medical Technology
Measurement Measurement
Mixing_Technique Mixing Technique
Optoelectronics Optoelectronics
Pipe_Fitting Pipe Fitting
Switch_Cabinet Switch Cabinet
Vacuum_Technology Vacuum Technology
Process_Engineering Process Engineering

CNS

CNSERPBASE Object Properties
Order Number307475
CNSPHYPROP Physical Properties

ECLASS 14.0

27-22-06-01 Magneettiventtiili
27-22-06 Sähkömagneettiset venttiililaitteet

ECLASS 8.0

27-22-06-01 Magnetic valve
27-22-06 Electromagnetic valve equiqment

ECLASS 7.1

27-22-06-01 Magnetic valve
27-22-06 Electromagnetic valve equiqment

ECLASS 7.0

27-22-06 Electromagnetic valve equiqment

ECLASS 6.0

27-22-06 Solenoid valve

ETIM 10.0

EC010261 Solenoid valve

ETIM 6.0

EC001888 Magnet valve