Browse
All Manufacturers
FI
FL
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
WAGO
PG 20 - WINSTA
Series 772
772-272 - Tap-off module, for flat cable, 5 x 2.5 mm², 5-pole, Cod. I, with cable connection on the output side
WAGO
...
Series 772
772-272 - Tap-off module, for flat cable, 5 x 2.5 mm², 5-pole, Cod. I, with cable connection on the output side
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
772-272
Vertical Mode
Expand Table
Kaikki toimittajamaat/alueet
Reset filters
EN
1/5
Item-No.
BESTNR
Description
BEZEICHNUNG
WAGO eShop
INFODE
WAGO eShop
INFOEN
Measured voltage
SPANNUNG [V]
Rated impulse voltage
BEMESSSTOSSSPG [kV]
Pollution degree
VERSCHMUTZGRAD
Current intensity
STROM [A]
No. of poles
P
Height
HOEHE [mm]
Width
BREITE [mm]
Depth
TIEFE [mm]
Color
FARBE
Weight
GEWICHT [g]
eCl@ss 7.1
ECLASS71
eCl@ss 8.1
ECLASS81
1
772-272
Tap-off module, 25 A, blue
Info DE
Info EN
400
6
3
25
5
46.50
50.00
79.00
blue
85.255
27-44-06-01
27-44-06-01
Näytä pakattu näkymä (1 tuote)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
WAGO
- 772-272
Tilausnumero
772-272
Shorttext
Tap-off module, for flat cable, 5 x 2.5 mm², 5-pole, Cod. I, with cable connection on the output side
Viimeisin muutos
20.11.2025 15:00:17
Yksikkö
Avainsanat
Series
cable connection
flat cable
module
output
side
Luokitukset
CNS
CNSERPBASE Object Properties
Order Number
772-272
CNSPHYPROP Physical Properties
ECLASS 14.0
27-44-06-01 LVIS-asennuksen lattasovitin
ECLASS 10.0.1
27-44-06-01 Flat cable adapter for plug-in building installation
ECLASS 9.0
27-44-06-01 Flat cable adapter for plug-in building installation
ECLASS 8.0
27-44-06-01 Flat cable adapter for plug-in building installation
ETIM 10.0
EC002588 Flat cable adaptor for plug-in building installation
ETIM 7.0
EC002588 Flat cable adapter for plug-in building installation
Compare multiple parts
Add at least 2 products with
Vertailu
Lataa geometria
Add one more to start
Vertaa (0/4)