2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

8202-559631-pH/ORP meter

Expand Table
1/5
Esikatselukuva
PREVIEWPERLINE
Ident number
BUNR
Material nut
WKST [mm]
Supply voltage
SPFR
Output
AUSG
Electrical connection
ELA
certification
UL
part name
BENENN
Weight
CNSMASSEXACT [kg]
1
2
3
4
5
6
7
8
9
10
559630
PVC
14-36 V DC
2x Transistor + 1x 4-20 mA (2-Leiter)
5-poliger M12 male fixed connector
Nein
ph-oder Redoxpotential-Transmitter
1.100
559634
PVC
14-36 V DC
2x Transistor + 1x 4-20 mA (2-Leiter)
5-poliger M12 male fixed connector
UL-Zulassung
ph-oder Redoxpotential-Transmitter
1.100
559632
PVDF
14-36 V DC
2x Transistor + 1x 4-20 mA (2-Leiter)
5-poliger M12 male fixed connector
Nein
ph-oder Redoxpotential-Transmitter
1.100
559636
PVDF
14-36 V DC
2x Transistor + 1x 4-20 mA (2-Leiter)
5-poliger M12 male fixed connector
UL-Zulassung
ph-oder Redoxpotential-Transmitter
1.142
559631
PVC
12-36 V DC
2x Transistor + 2x 4-20 mA (3-Leiter)
5-poliger M12 male and 5-poliger M12 female fixed connectors
Nein
ph-oder Redoxpotential-Transmitter
1.150
559635
PVC
12-36 V DC
2x Transistor + 2x 4-20 mA (3-Leiter)
5-poliger M12 male and 5-poliger M12 female fixed connectors
UL-Zulassung
ph-oder Redoxpotential-Transmitter
1.110
559633
PVDF
12-36 V DC
2x Transistor + 2x 4-20 mA (3-Leiter)
5-poliger M12 male and 5-poliger M12 female fixed connectors
Nein
ph-oder Redoxpotential-Transmitter
0.542
559637
PVDF
12-36 V DC
2x Transistor + 2x 4-20 mA (3-Leiter)
5-poliger M12 male and 5-poliger M12 female fixed connectors
UL-Zulassung
ph-oder Redoxpotential-Transmitter
1.125
561685
PVC
12-36 V DC
2x Transistor + 2x 4-20 mA (3-Leiter)
5-poliger M12 male and 5-poliger M12 female fixed connectors
Nein
Neutrino pH-oder ORP-Transmitter
0.800
561686
PVC
12-36 V DC
2x Transistor + 2x 4-20 mA (3-Leiter)
Kabelverschraubung
Nein
Neutrino pH-oder ORP-Transmitter
0.800
Näytä pakattu näyttö (10 tuotteet)
Tilausnumero559631
ShorttextpH or redox potential measurement device
Viimeisin muutos06.10.2025 12:24:52
Yksikkö

Luokitukset

By Categories

Automation Automation
Plant_Design Plant Design
Compressed_Air_Technology Compressed Air Technology
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pneumatics Pneumatics
Sensors Sensors
Actuating_Elements Actuating Elements
Metering_Technology Metering Technology
Fitting Fitting
Conveyor_Technology Conveyor Technology
Medical_Technology Medical Technology
Measurement Measurement
Mixing_Technique Mixing Technique
Optoelectronics Optoelectronics
Pipe_Fitting Pipe Fitting
Switch_Cabinet Switch Cabinet
Vacuum_Technology Vacuum Technology
Process_Engineering Process Engineering

CNS

CNSERPBASE Object Properties
Order Number559631
CNSPHYPROP Physical Properties

ECLASS 14.0

27-15-07 PH, redoksi, johtavuus (PAT)
27-15-08 Sähkökemiallinen anturi pH:lle, redoxille ja johtavuudelle (PAT)

ECLASS 8.0

27-15-07 PH, redox, conductivity (PAT)
27-15-08 Electrochemical sensor f. pH, redox, cond., (PAT)

ECLASS 7.1

27-15-07 PH, redox, conductivity (PAT)
27-15-08 Electrochemical sensor f. pH, redox, cond., (PAT)

ECLASS 6.0

27-15-07 PH, redox, conductivity (PAT)
27-15-08 Electrochemical sensor f. pH, redox, cond., (PAT)

ECLASS 5.1

27-15-07 PH, redox, conductivity (PAT)
27-15-08 Electrochemical sensor f. pH, redox, cond., (PAT)
Compare multiple parts
Add at least 2 products with