2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

8752-0000 G001 G001 A151 A004 JA - E001(high)

Expand Table
EN
1/5
Port connection 1 type
XAB696
Port connection 1 standard
XAB697
Port connection 1 DN
XAB699
Valve
XAA527
Input signal
XAB767
Impact protection
XAB810
LOD Level
LODLEVEL
Information about the type
INFO
1
Internal thread
G
1/4"
without actuator
4-20 mA
Yes
High
Information about the type
Näytä pakattu näyttö (1 konfiguroitava tuote)
ShorttextMass Flow Controller (MFC) / Mass Flow Meter (MFM) for Gases
Viimeisin muutos13.11.2025 07:25:29

Luokitukset

By Categories

Automation Automation
Plant_Design Plant Design
Compressed_Air_Technology Compressed Air Technology
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pneumatics Pneumatics
Sensors Sensors
Actuating_Elements Actuating Elements
Metering_Technology Metering Technology
Fitting Fitting
Conveyor_Technology Conveyor Technology
Medical_Technology Medical Technology
Measurement Measurement
Mixing_Technique Mixing Technique
Optoelectronics Optoelectronics
Pipe_Fitting Pipe Fitting
Switch_Cabinet Switch Cabinet
Vacuum_Technology Vacuum Technology
Process_Engineering Process Engineering

CNS

CNSERPBASE Object Properties