
Create a simple sketch to find similar parts




| Tilausnumero | 8WH81211AB65 |
| Shorttext | Inscription label, flat, with 61-70, vertical, terminal width: 4.2 mm, H: 6.4 mm |
| Longtext | labeling plate, flat, 61-70, terminal width 4.2 mm, snap-on mounting, white terminal size 1.5 mm2 Terminal block connection technology for various industrial applications and modern building installation from Siemens. Regardless of whether you decide on the screw-type, spring-loaded, push-in or quick connection: All of the connection technologies can be freely combined. The labeling and test accessories are standardized and can be used interchangeably. Many applications can be implemented in industry, functional and residential buildings with the terminal blocks from SIEMENS. This gives you access to the right connection technology for every connection system. Key features of the Siemens row terminals: 1. Permanently safe contact. 2. Easy to disconnect connection of electrical connections such as cables and wires. 3. Implementation of a large number of applications. 4. User-friendly and easy installation and connection technology. 5. Comprehensive and standardized accessories. 6. Reliable safety during installation with standard touch protection. 7. Optimized technology for your safety – only from Siemens. |
| Viimeisin muutos | 19.09.2023 08:25:15 |
| Yksikkö |