2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

8PQ60008BA63

Expand Table
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
1
Mounting plate 3VA13 (400 A), 3VA14 (630 A), 3VA23 (400 A), 3VA24 (630 A), 4-pole, RCD: without, plug-in design, H: 450 mm W: 800 mm
Mounting plate 3VA13 (400 A), 3VA14 (630 A), 3VA23 (400 A), 3VA24 (630 A), 4-pole, RCD: without, plug-in design, H: 450 mm W: 800 mm The SIVACON S4 power distribution board is a cost-efficient system made up of an enclosure and SENTRON components. The SIVACON S4 power distribution board is a system for producing a design-verified switchgear and controlgear switchgear assembly. It provides a reliable, integrated and cost-efficient power distribution up to 4,000 A. Due to the modular design of the system, it can be flexibly adapted to almost any requirement. Different installation technologies, matched to components with variable accessories, are optimally adapted to the power distribution board as requirements change. The configuration software SIMARIS configuration provides support from planning to documentation of the SIVACON power distribution boards and the ALPHA UNIVERSAL distribution boards. The Siemens SIVACON power distribution boards are characterized primarily by: 1. The configuration software SIMARIS configuration increases planning certainty and saves time on bid costing and plant documentation. 2. During operation, an efficient ventilation system matched to the components prevents accumulation of heat and heat traps, reduces derating and, in this way, ensures permanent plant availability. 3. The form of the interior divisions up to 4b can be optimally achieved with standard components. 4. The design of the SIVACON S4 power distribution board simplifies connection and installation of devices. 5. Adjustable-depth device holders ensure a large number of possible applications with low module variance, for example, choice of operating mechanisms and installation type of switching devices. 6. Due to the flexible manufacturing concept of the SIVACON S4 power distribution boards certified according to ISO 9001, pre-assembled solutions with different levels of expansion (with or without copper elements depending on requirements) are possible in a very short delivery time.
4001869561578
8PQ6000-8BA63
8PQ60008BA63
Siemens
KIT 3VA23_24/VERTICAL/H400/W800
Näytä pakattu näkymä (1 tuote)
Tilausnumero8PQ60008BA63
ShorttextMounting plate for cabinet
Viimeisin muutos19.08.2025 14:00:26
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-40-06-39 Asennuslevy kaappia varten
Compare multiple parts
Add at least 2 products with