2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AA124-1-1/2-I-100

Expand Table
EN
1/5
Sales Part
PN
Material Type
MAT
Inlet Connection Size
IC [Tulli]
Outlet Connection
OC [Tulli]
Inlet Connection Gender
ICG
Inlet Connection Thread Type
ICTT
Outlet Connection Gender
OCG
Outlet Connection Thread Type
OCTT
Pipe Size
PS [Tulli]
Screen Mesh Size
MS
Min Pressure
MINP [bar]
Max Pressure
MAXP [bar]
Screen Mesh Opening
MO [Tulli]
Net Weight
WE [kg]
Mesh Opening 2
MO2 [mm]
Inlet Conn Numeric
ICN
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
AA124-1-1/4-I-100
Cast Iron
1-1/4
1-1/4
Female
NPT
Female
NPT
-
100
-
10
0.0055
2.19
140
1.25
AA124-1-1/2-AL-16
Aluminum
1-1/2
1-1/2
Female
NPT
Female
NPT
-
16
-
10
0.045
2.18
1143
1.50
AA124-1-1/2-I-16
Cast Iron
1-1/2
1-1/2
Female
NPT
Female
NPT
-
16
-
10
0.045
2.18
1143
1.50
AA124-1-1/2-AL-30
Aluminum
1-1/2
1-1/2
Female
NPT
Female
NPT
-
30
-
10
0.0216
2.18
541
1.50
AA124-1-1/2-I-30
Cast Iron
1-1/2
1-1/2
Female
NPT
Female
NPT
-
30
-
10
0.0213
2.18
541
1.50
AA124-1-1/2-AL-50
Aluminum
1-1/2
1-1/2
Female
NPT
Female
NPT
-
50
-
10
0.011
2.18
279
1.50
AA124-1-1/2-I-50
Cast Iron
1-1/2
1-1/2
Female
NPT
Female
NPT
-
50
-
10
0.011
2.18
279
1.50
AA124-1-1/2-AL-80
Aluminum
1-1/2
1-1/2
Female
NPT
Female
NPT
-
80
-
10
0.007
2.18
177
1.50
AA124-1-1/2-I-80
Cast Iron
1-1/2
1-1/2
Female
NPT
Female
NPT
-
80
-
10
0.007
2.18
177
1.50
AA124-1-1/2-AL-100
Aluminum
1-1/2
1-1/2
Female
NPT
Female
NPT
-
100
-
10
0.0055
2.18
140
1.50
AA124-1-1/2-I-100
Cast Iron
1-1/2
1-1/2
Female
NPT
Female
NPT
-
100
-
10
0.0055
2.18
140
1.50
AA124-2-AL-16
Aluminum
2
2
Female
NPT
Female
NPT
-
16
-
10
0.045
6.10
1143
2.00
AA124-2-I-16
Cast Iron
2
2
Female
NPT
Female
NPT
-
16
-
10
0.045
6.10
1143
2.00
AA124-2-AL-30
Aluminum
2
2
Female
NPT
Female
NPT
-
30
-
10
0.0213
6.10
541
2.00
AA124-2-I-30
Cast Iron
2
2
Female
NPT
Female
NPT
-
30
-
10
0.0213
6.10
541
2.00
AA124-2-AL-50
Aluminum
2
2
Female
NPT
Female
NPT
-
50
-
10
0.011
6.10
279
2.00
AA124-2-I-50
Cast Iron
2
2
Female
NPT
Female
NPT
-
50
-
10
0.011
6.10
279
2.00
AA124-2-AL-80
Aluminum
2
2
Female
NPT
Female
NPT
-
80
-
10
0.007
6.10
177
2.00
AA124-2-I-80
Cast Iron
2
2
Female
NPT
Female
NPT
-
80
-
10
0.007
6.10
177
2.00
Näytä pakattu näyttö (40 tuotteet)
TilausnumeroAA124-1-1/2-I-100
ShorttextStrainer
Viimeisin muutos22.08.2025 06:36:49
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties