2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AAB430ML-1-PP-200

Expand Table
EN
1/5
Sales Part
PN
Material Type
MAT
Inlet Connection Size
IC [Tulli]
Outlet Connection
OC [Tulli]
Inlet Connection Gender
ICG
Inlet Connection Thread Type
ICTT
Outlet Connection Gender
OCG
Outlet Connection Thread Type
OCTT
Pipe Size
PS [Tulli]
Screen Mesh Size
MS
Min Pressure
MINP [psi]
Max Pressure
MAXP [psi]
Screen Mesh Opening
MO [Tulli]
Net Weight
WE [oz.]
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
AAB430ML-3/4-PP-30
Polypropylene head/nylon bowl
3/4
3/4
Female
NPT
Female
NPT
-
30
-
110
0.0213
15.2
AAB430ML-3/4-PP-50
Polypropylene head/nylon bowl
3/4
3/4
Female
NPT
Female
NPT
-
50
-
110
0.011
15.2
AAB430ML-3/4-PP-80
Polypropylene head/nylon bowl
3/4
3/4
Female
NPT
Female
NPT
-
80
-
110
0.007
15.2
AAB430ML-3/4-PP-100
Polypropylene head/nylon bowl
3/4
3/4
Female
NPT
Female
NPT
-
100
-
110
0.0055
15.2
AAB430ML-3/4-PP-200
Polypropylene head/nylon bowl
3/4
3/4
Female
NPT
Female
NPT
-
200
-
110
0.0029
15.2
AAB430ML-1-PP-16
Polypropylene head/nylon bowl
1
1
Female
BSPT
Female
BSPT
-
16
-
110
0.045
14.11
AAB430ML-1-PP-30
Polypropylene head/nylon bowl
1
1
Female
BSPT
Female
BSPT
-
30
-
110
0.0213
14.11
AAB430ML-1-PP-50
Polypropylene head/nylon bowl
1
1
Female
BSPT
Female
BSPT
-
50
-
110
0.011
14.11
AAB430ML-1-PP-80
Polypropylene head/nylon bowl
1
1
Female
BSPT
Female
BSPT
-
80
-
110
0.007
14.11
AAB430ML-1-PP-100
Polypropylene head/nylon bowl
1
1
Female
BSPT
Female
BSPT
-
100
-
110
0.0055
14.11
AAB430ML-1-PP-200
Polypropylene head/nylon bowl
1
1
Female
BSPT
Female
BSPT
-
200
-
110
0.0029
14.11
AAB430ML-1-1/4-PP-16
Polypropylene head/nylon bowl
1-1/4
1-1/4
Female
BSPT
Female
BSPT
-
100
-
110
0.0055
32.45
AAB430ML-1-1/4-PP-30
Polypropylene head/nylon bowl
1-1/4
1-1/4
Female
BSPT
Female
BSPT
-
16
-
110
0.045
32.45
AAB430ML-1-1/4-PP-50
Polypropylene head/nylon bowl
1-1/4
1-1/4
Female
BSPT
Female
BSPT
-
30
-
110
0.0213
32.45
AAB430ML-1-1/4-PP-80
Polypropylene head/nylon bowl
1-1/4
1-1/4
Female
BSPT
Female
BSPT
-
50
-
110
0.011
32.45
AAB430ML-1-1/4-PP-100
Polypropylene head/nylon bowl
1-1/4
1-1/4
Female
BSPT
Female
BSPT
-
80
-
110
0.007
32.45
AAB430ML-1-1/4-PP-200
Polypropylene head/nylon bowl
1-1/4
1-1/4
Female
BSPT
Female
BSPT
-
120
-
110
0.0046
32.45
AAB430ML-1-1/2-PP-16
Polypropylene head/nylon bowl
1-1/2
1-1/2
Female
BSPT
Female
BSPT
-
16
-
110
0.045
33.16
AAB430ML-1-1/2-PP-30
Polypropylene head/nylon bowl
1-1/2
1-1/2
Female
BSPT
Female
BSPT
-
30
-
110
0.0213
33.16
Näytä pakattu näyttö (24 tuotteet)
TilausnumeroAAB430ML-1-PP-200
ShorttextStrainer - Metric
Viimeisin muutos22.08.2025 06:36:49
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties