2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AP3R11X12P

Expand Table
EN
1/5
Part Number
CODE
Casing Material
MATCASING
Width
WIDTH [mm]
Electrical connections
INLETS
IP protection rating
IP
Actuating Head
ACT
Head Material
MATHEAD
Microswitch
CONTACTS
Approvals
APP
Reference Directives
DIR
Reference standards
STDR
Interlock type according to EN ISO 14119
INTBLK14119
Encoding level according to EN ISO 14119
LEVCOD14119
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
AP2R11W03P
Reinforced thermoplastic
30
One cable inlet for PG11 gable gland with adaptor for 1/2"NPT cable gland
IP65
Steel plunger with manual reset
Thermoplastic head
Non-overlapping slow action contacts ( 3NC )
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
/
/
AP2R11X11
Reinforced thermoplastic
30
One cable inlet for PG11 gable gland with adaptor for 1/2"NPT cable gland
IP65
Steel plunger with manual reset
Thermoplastic head
Non-overlapping slow action contacts ( 1NO + 1NC )
IMQ - cULus - CCC - CSA - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
/
/
AP2R11X12P
Reinforced thermoplastic
30
One cable inlet for PG11 gable gland with adaptor for 1/2"NPT cable gland
IP65
Steel plunger with manual reset
Thermoplastic head
Non-overlapping slow action contacts ( 1NO + 2NC )
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
/
/
AP2R11X21P
Reinforced thermoplastic
30
One cable inlet for PG11 gable gland with adaptor for 1/2"NPT cable gland
IP65
Steel plunger with manual reset
Thermoplastic head
Non-overlapping slow action contacts ( 2NO + 1NC )
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
/
/
AP2R11Y11
Reinforced thermoplastic
30
One cable inlet for PG11 gable gland with adaptor for 1/2"NPT cable gland
IP65
Steel plunger with manual reset
Thermoplastic head
Overlapping slow action contacts (1NO + 1NC)
IMQ - cULus - CCC - CSA - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
/
/
AP2R11Z02
Reinforced thermoplastic
30
One cable inlet for PG11 gable gland with adaptor for 1/2"NPT cable gland
IP65
Steel plunger with manual reset
Thermoplastic head
Snap action contacts (2NC)
IMQ - cULus - CCC - CSA - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
/
/
AP2R11Z11
Reinforced thermoplastic
30
One cable inlet for PG11 gable gland with adaptor for 1/2"NPT cable gland
IP65
Steel plunger with manual reset
Thermoplastic head
Snap action contacts (1NO + 1NC)
IMQ - cULus - CCC - CSA - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
/
/
AP3R11W02
Reinforced thermoplastic
30
One cable inlet for PG11 cable gland
IP65
Steel plunger with manual reset
Thermoplastic head
Slow action contacts (2NC)
IMQ - cULus - CCC - CSA - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
/
/
AP3R11W03P
Reinforced thermoplastic
30
One cable inlet for PG11 cable gland
IP65
Steel plunger with manual reset
Thermoplastic head
Non-overlapping slow action contacts ( 3NC )
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
/
/
AP3R11X11
Reinforced thermoplastic
30
One cable inlet for PG11 cable gland
IP65
Steel plunger with manual reset
Thermoplastic head
Non-overlapping slow action contacts ( 1NO + 1NC )
IMQ - cULus - CCC - CSA - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
/
/
AP3R11X12P
Reinforced thermoplastic
30
One cable inlet for PG11 cable gland
IP65
Steel plunger with manual reset
Thermoplastic head
Non-overlapping slow action contacts ( 1NO + 2NC )
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
/
/
AP3R11X21P
Reinforced thermoplastic
30
One cable inlet for PG11 cable gland
IP65
Steel plunger with manual reset
Thermoplastic head
Non-overlapping slow action contacts ( 2NO + 1NC )
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
/
/
AP3R11Y11
Reinforced thermoplastic
30
One cable inlet for PG11 cable gland
IP65
Steel plunger with manual reset
Thermoplastic head
Overlapping slow action contacts (1NO + 1NC)
IMQ - cULus - CCC - CSA - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
/
/
AP3R11Z02
Reinforced thermoplastic
30
One cable inlet for PG11 cable gland
IP65
Steel plunger with manual reset
Thermoplastic head
Snap action contacts (2NC)
IMQ - cULus - CCC - CSA - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
/
/
AP3R11Z11
Reinforced thermoplastic
30
One cable inlet for PG11 cable gland
IP65
Steel plunger with manual reset
Thermoplastic head
Snap action contacts (1NO + 1NC)
IMQ - cULus - CCC - CSA - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
/
/
AP4R11W02
Reinforced thermoplastic
30
One cable inlet for M16x1.5 cable gland
IP65
Steel plunger with manual reset
Thermoplastic head
Slow action contacts (2NC)
IMQ - cULus - CCC - CSA - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
/
/
AP4R11W03P
Reinforced thermoplastic
30
One cable inlet for M16x1.5 cable gland
IP65
Steel plunger with manual reset
Thermoplastic head
Non-overlapping slow action contacts ( 3NC )
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
/
/
AP4R11X11
Reinforced thermoplastic
30
One cable inlet for M16x1.5 cable gland
IP65
Steel plunger with manual reset
Thermoplastic head
Non-overlapping slow action contacts ( 1NO + 1NC )
IMQ - cULus - CCC - CSA - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
/
/
AP4R11X12P
Reinforced thermoplastic
30
One cable inlet for M16x1.5 cable gland
IP65
Steel plunger with manual reset
Thermoplastic head
Non-overlapping slow action contacts ( 1NO + 2NC )
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
/
/
Näytä pakattu näyttö (40 tuotteet)
Viimeisin muutos11.02.2025 08:53:47
Yksikkö
Avainsanat

Luokitukset

CNS

CNSERPBASE Object Properties
Order NumberAP3R11X12P