2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

DEF28-130

Expand Table
EN
1/5
Long description
INFO1
Rail
GUI
Dimension
DIM
Catalogue
INFO
Length
L [mm]
Stroke
H [mm]
NOTE [mm]
M [mm]
N [mm]
No. holes
NN
1
2
3
4
5
"The DE is a fully extending telescopic rail consisting of two guide rails riveted back to back to form a rigid, double-T, square profile. The square cross-section is combined with high-end technical characteristics, like hardened raceways, to allow for very high load capacities and high rigidty with compact overall dimensions.Main advantages:• The ""F"" version features threaded mounting holes.• Designed for demanding applications (high loads and speeds, shocks, crash test…) thanks to its hardened raceways.• Clearance-free over the entire stroke. Stroke can be adapted on request, and double stroke can be set by a simple user intervention.• Rail and slider made of cold drawn, high performance, steel for mass and inertia optimization.• Excellent quality of movement even under load. Possibility of special mounting configurations with overhang (permissible moments)."
DEF
22
Catalogue
130
152
Changing the stroke makes the load capacities in the catalogue no longer valid. Please contact Rollon.
25
80
2
"The DE is a fully extending telescopic rail consisting of two guide rails riveted back to back to form a rigid, double-T, square profile. The square cross-section is combined with high-end technical characteristics, like hardened raceways, to allow for very high load capacities and high rigidty with compact overall dimensions.Main advantages:• The ""F"" version features threaded mounting holes.• Designed for demanding applications (high loads and speeds, shocks, crash test…) thanks to its hardened raceways.• Clearance-free over the entire stroke. Stroke can be adapted on request, and double stroke can be set by a simple user intervention.• Rail and slider made of cold drawn, high performance, steel for mass and inertia optimization.• Excellent quality of movement even under load. Possibility of special mounting configurations with overhang (permissible moments)."
DEF
28
Catalogue
130
148
Changing the stroke makes the load capacities in the catalogue no longer valid. Please contact Rollon.
25
80
2
"The DE is a fully extending telescopic rail consisting of two guide rails riveted back to back to form a rigid, double-T, square profile. The square cross-section is combined with high-end technical characteristics, like hardened raceways, to allow for very high load capacities and high rigidty with compact overall dimensions.Main advantages:• The ""F"" version features threaded mounting holes.• Designed for demanding applications (high loads and speeds, shocks, crash test…) thanks to its hardened raceways.• Clearance-free over the entire stroke. Stroke can be adapted on request, and double stroke can be set by a simple user intervention.• Rail and slider made of cold drawn, high performance, steel for mass and inertia optimization.• Excellent quality of movement even under load. Possibility of special mounting configurations with overhang (permissible moments)."
DEF
35
Catalogue
210
254
Changing the stroke makes the load capacities in the catalogue no longer valid. Please contact Rollon.
25
80
3
"The DE is a fully extending telescopic rail consisting of two guide rails riveted back to back to form a rigid, double-T, square profile. The square cross-section is combined with high-end technical characteristics, like hardened raceways, to allow for very high load capacities and high rigidty with compact overall dimensions.Main advantages:• The ""F"" version features threaded mounting holes.• Designed for demanding applications (high loads and speeds, shocks, crash test…) thanks to its hardened raceways.• Clearance-free over the entire stroke. Stroke can be adapted on request, and double stroke can be set by a simple user intervention.• Rail and slider made of cold drawn, high performance, steel for mass and inertia optimization.• Excellent quality of movement even under load. Possibility of special mounting configurations with overhang (permissible moments)."
DEF
43
Catalogue
210
246
Changing the stroke makes the load capacities in the catalogue no longer valid. Please contact Rollon.
25
80
3
"The DE is a fully extending telescopic rail consisting of two guide rails riveted back to back to form a rigid, double-T, square profile. The square cross-section is combined with high-end technical characteristics, like hardened raceways, to allow for very high load capacities and high rigidty with compact overall dimensions.Main advantages:• The ""F"" version features threaded mounting holes.• Designed for demanding applications (high loads and speeds, shocks, crash test…) thanks to its hardened raceways.• Clearance-free over the entire stroke. Stroke can be adapted on request, and double stroke can be set by a simple user intervention.• Rail and slider made of cold drawn, high performance, steel for mass and inertia optimization.• Excellent quality of movement even under load. Possibility of special mounting configurations with overhang (permissible moments)."
DEF
63
Catalogue
610
666
Changing the stroke makes the load capacities in the catalogue no longer valid. Please contact Rollon.
25
80
8
Näytä pakattu näyttö (5 määritettävät tuotteet)
ShorttextSteel telescopic rail, full extension 100%, hardened raceways, threaded holes (max load 15512 N, max closed length 1970 mm)
Viimeisin muutos06.11.2024 10:56:36
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties