2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

DEV28S-290

Expand Table
EN
1/5
Long description
INFO1
Rail
GUI
Dimension
DIM
Catalogue
INFO
Length
L [mm]
Stroke
H [mm]
NOTE
M [mm]
N [mm]
No. holes
NN
1
2
3
The DE is a fully extending telescopic rail consisting of two guide rails riveted back to back to form a rigid, double-T, square profile. The square cross-section is combined with high-end technical characteristics, like hardened raceways, to allow for very high load capacities and high rigidty with compact overall dimensions.
DEV..S
28
Catalogue
290
300
Changing the stroke makes the load capacities in the catalogue no longer valid. Please contact Rollon.
55
80
3
The DE is a fully extending telescopic rail consisting of two guide rails riveted back to back to form a rigid, double-T, square profile. The square cross-section is combined with high-end technical characteristics, like hardened raceways, to allow for very high load capacities and high rigidty with compact overall dimensions.
DEV..S
35
Catalogue
370
370
Changing the stroke makes the load capacities in the catalogue no longer valid. Please contact Rollon.
53
80
4
The DE is a fully extending telescopic rail consisting of two guide rails riveted back to back to form a rigid, double-T, square profile. The square cross-section is combined with high-end technical characteristics, like hardened raceways, to allow for very high load capacities and high rigidty with compact overall dimensions.
DEV..S
43
Catalogue
370
366
Changing the stroke makes the load capacities in the catalogue no longer valid. Please contact Rollon.
53
80
4
Näytä pakattu näyttö (3 määritettävät tuotteet)
ShorttextSteel telescopic rail, full extension 100%, hardened raceways, silenced, countersunk holes (max load 15512 N, max closed length 1970 mm)
Viimeisin muutos06.11.2024 10:56:36
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties