1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

DU14-18

Expand Table
EN
1/5
Product No.
PN
Description
DES
Catalog Name
CN
Nominal Shaft Size
SD [Tulli]
Actual Shaft Diameter
ASD [Tulli]
Nominal Outside Diameter
B [Tulli]
Housing Bore
HB [Tulli]
Overall Length
C [Tulli]
Rec. Shaft
RS
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
DU14-8
Long-Life Oil-Less Bearing
Master Inch/Metric Catalog
1/4
.2497/.2488
5/16
.3135/.3129
1/4
S1-14
DU14-9
Long-Life Oil-Less Bearing
Master Inch/Metric Catalog
1/4
.2497/.2488
5/16
.3135/.3129
3/8
S1-14
DU14-10
Long-Life Oil-Less Bearing
Master Inch/Metric Catalog
5/16
.3122/.3113
3/8
.3760/.3754
3/8
S1-16
DU14-11
Long-Life Oil-Less Bearing
Master Inch/Metric Catalog
5/16
.3122/.3113
3/8
.3760/.3754
1/2
S1-16
DU14-12
Long-Life Oil-Less Bearing
Master Inch/Metric Catalog
3/8
.3747/.3738
15/32
.4698/.4691
3/16
S1-18
DU14-13
Long-Life Oil-Less Bearing
Master Inch/Metric Catalog
3/8
.3747/.3738
15/32
.4698/.4691
1/4
S1-18
DU14-14
Long-Life Oil-Less Bearing
Master Inch/Metric Catalog
3/8
.3747/.3738
15/32
.4698/.4691
3/8
S1-18
DU14-15
Long-Life Oil-Less Bearing
Master Inch/Metric Catalog
3/8
.3747/.3738
15/32
.4698/.4691
1/2
S1-18
DU14-16
Long-Life Oil-Less Bearing
Master Inch/Metric Catalog
3/8
.3747/.3738
15/32
.4698/.4691
5/8
S1-18
DU14-17
Long-Life Oil-Less Bearing
Master Inch/Metric Catalog
3/8
.3747/.3738
15/32
.4698/.4691
3/4
S1-18
DU14-18
Long-Life Oil-Less Bearing
Master Inch/Metric Catalog
7/16
.4372/.4362
17/32
.5323/.5315
1/2
—
DU14-19
Long-Life Oil-Less Bearing
Master Inch/Metric Catalog
7/16
.4372/.4362
17/32
.5323/.5315
3/4
—
DU14-21
Long-Life Oil-Less Bearing
Master Inch/Metric Catalog
1/2
.4997/.4987
19/32
.5948/.5941
1/4
S1-20
DU14-22
Long-Life Oil-Less Bearing
Master Inch/Metric Catalog
1/2
.4997/.4987
19/32
.5948/.5941
3/8
S1-20
DU14-23
Long-Life Oil-Less Bearing
Master Inch/Metric Catalog
1/2
.4997/.4987
19/32
.5948/.5941
1/2
S1-20
DU14-24
Long-Life Oil-Less Bearing
Master Inch/Metric Catalog
1/2
.4997/.4987
19/32
.5948/.5941
5/8
S1-20
DU14-25
Long-Life Oil-Less Bearing
Master Inch/Metric Catalog
1/2
.4997/.4987
19/32
.5948/.5941
7/8
S1-20
DU14-31
Long-Life Oil-Less Bearing
Master Inch/Metric Catalog
5/8
.6247/.6237
23/32
.7199/.7191
1/4
S1-22
DU14-32
Long-Life Oil-Less Bearing
Master Inch/Metric Catalog
5/8
.6247/.6237
23/32
.7199/.7191
1/2
S1-22
Näytä pakattu näyttö (33 tuotteet)
ShorttextBearings - For 1/8" to 1" Shafts Dry Unlubricated Du* Series - Steel Backed Porous Bronze and PFTE-Lead
Viimeisin muutos06.06.2023 05:50:41
Yksikkö