Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
CONTRINEX
Inductive Sensor
Extra temperature up to 120°C
DW-AD-60X-M5-735 - Inductive Sensor
CONTRINEX
Inductive Sensor
Extra temperature up to 120°C
DW-AD-60X-M5-735 - Inductive Sensor
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
DW-AD-601-M5-735
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
ORDERNO
Part reference
TYPE
Product range
PR
Product family
PF
Housing size
H [mm]
Operating distance
OD [mm]
Connection
C
Mounting
M
Polarity
P
Output
OP
Interface
I
Supply voltage
SV [V]
Temperature range
TR [°C]
Enclosure rating
ER
Housing size + mounting
HSR [mm]
Polarity + Output
PO
Switching frequency max.
SFM [Hz]
1
2
320-920-019
DW-AD-601-M5-735
Extra temperature
Classics - Series 600
M5
0.8
Silicone, 2 m, 3 wire
Embeddable
NPN
Normally open (NO)
Standard output
10...30 VDC
-25...+120
IP 67
M5, Embeddable
NPN, Normally open (NO)
5000
320-920-078
DW-AD-603-M5-735
Extra temperature
Classics - Series 600
M5
0.8
Silicone, 2 m, 3 wire
Embeddable
PNP
Normally open (NO)
IO-Link
10...30 VDC
-25...+120
IP 67
M5, Embeddable
PNP, Normally open (NO)
5000
Näytä pakattu näyttö (2 tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
CONTRINEX
- DW-AD-60X-M5-735
Tilausnumero
DW-AD-601-M5-735
Shorttext
Inductive Sensor
Viimeisin muutos
09.05.2025 11:31:36
Yksikkö
Avainsanat
Extra
Inductive Sensor
temperature
Luokitukset
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-27-41-01 Turvallisuuteen liittyvä induktiivinen lähestymiskytkin
27-27-40-01 Induktiivinen lähestymiskytkin
ECLASS 12.0
27-27-40-01 Inductive proximity switch
ECLASS 11.1
27-27-01-01 Inductive proximity switch
ECLASS 8.0
27-27-01-01 Inductive proximity switch
ETIM 10.0
EC002714 Inductive proximity switch