Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
EXMAR
Tube fittings
Female adaptor/Manometer fittings
Straight femal adaptor fittings
GAV-..SR - Straight female adaptor fittings
EXMAR
...
Female adaptor/Manometer fittings
Straight femal adaptor fittings
GAV-..SR - Straight female adaptor fittings
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
GAV-12SR 1.2 1027347
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Type
TYPE
Mat.-Nr.
MATNR
Serie
SERIE
Nenndruck
PN [bar]
Diameter
D1 [mm]
Thread
G [mm]
Thread
M1
Length
L1 [mm]
Length
L2 [mm]
Length
L3 [mm]
Width across flats
SW1 [mm]
Width across flats
SW2 [mm]
Diameter
E [mm]
Weight
KG [g/Pcs]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
GAV-06SR 1.8
1027492
S
630
6
1/8
14x1.5
36.0
21.0
11.0
17
17
4.0
50
GAV-06SR 1.4
1027506
S
630
6
1/4
14x1.5
41.0
26.0
16.0
17
19
4.0
49
GAV-08SR 1.4
1027496
S
630
8
1/4
16x1.5
41.0
26.0
16.0
19
19
5.0
59
GAV-10SR 1.4
1027500
S
630
10
1/4
18x1.5
43.0
26.5
16.0
22
22
7.0
114
GAV-10SR 3.8
1027504
S
630
10
3/8
18x1.5
43.0
26.5
16.0
22
24
7.0
100
GAV-12SR 1.4
1027424
S
630
12
1/4
20x1.5
44.0
27.0
16.0
24
22
8.0
106
GAV-12SR 3.8
1027341
S
630
12
3/8
20x1.5
43.0
26.5
16.0
24
24
8.0
112
GAV-12SR 1.2
1027347
S
630
12
1/2
20x1.5
47.0
30.5
20.0
24
27
8.0
122
GAV-14SR 1.2
1027349
S
400
14
1/2
22x1.5
50.0
32.0
20.0
27
27
10.0
148
GAV-16SR 1.2
1027354
S
400
16
1/2
24x1.5
50.0
31.5
20.0
30
27
12.0
175
GAV-20SR 3.8
1027358
S
400
20
3/8
30x2.0
51.0
27.5
16.0
36
32
14.0
245
GAV-20SR 1.2
1027359
S
400
20
1/2
30x2.0
56.0
34.5
20.0
36
32
16.0
248
GAV-20SR 3.4
1027361
S
400
20
3/4
30x2.0
56.0
34.5
22.0
36
36
16.0
300
GAV-25SR 1.1
1027363
S
400
25
1
36x2.0
62.0
37.5
24.0
46
41
20.0
466
GAV-30SR 5.4
1027352
S
250
30
1 1/4
42x2.0
69.0
42.0
28.0
50
55
25.0
719
GAV-38SR 3.2
1027324
S
250
38
1 1/2
52x2.0
75.0
43.5
30.0
60
60
32.0
980
Näytä pakattu näyttö (16 tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
EXMAR
- GAV-..SR
Tilausnumero
1027347
Shorttext
Straight female adaptor fittings
Viimeisin muutos
23.12.2025 10:22:41
Yksikkö
Avainsanat
Female
Straight
Straight female
Tube fittings
adaptor
fittings
Luokitukset
CNS
CNSPHYPROP Physical Properties
CNSERPBASE Object Properties