Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
KIPP
OPERATING PARTS
Toggle clamps, power clamps
Toggle clamps
K0660 - Toggle clamps horizontal with safety interlock with flat foot and adjustable clamping spindle
KIPP
...
Toggle clamps
K0660 - Toggle clamps horizontal with safety interlock with flat foot and adjustable clamping spindle
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
K0660.008100
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Esikatselukuva
PREVIEWPERLINE
Order No.
BESTKIPP
Component
FARBE
Position holding arm
POS
Hole arrangement
LOCHBILD
Opening angle of holding arm ~
OH [°]
Opening angle of handle ~
OG [°]
hand force
HANDKRAFT [N]
Holding force F1
HALTEKRAFT [N]
Holding force F2
HALTEKRAFT1 [N]
Clamping force F3
SPANNKRAFT [N]
Clamping force F4
SPANNKRAFT1 [N]
Order No. of angle Bracket
BESTBEFWK
thread
M [mm]
A [mm]
1
2
3
4
5
6
7
8
9
10
11
12
K0660.006101
ultramarine blue RAL 5002
Holding arm closed
3
86
67
160
1350
1900
720
1200
K0098.04
M6X35
26
K0660.008101
ultramarine blue RAL 5002
Holding arm closed
3
86
67
200
2000
2800
830
1400
K0098.04
M8X45
26
K0660.010101
ultramarine blue RAL 5002
Holding arm closed
3
90
71
250
2200
4500
1200
2800
K0098.06
M10X55
41.5
K0660.012101
ultramarine blue RAL 5002
Holding arm closed
4
88
68
280
2400
5500
1000
2800
K0098.06
M12X70
44
K0660.006100
black grey RAL 7021
Holding arm closed
3
86
67
160
1350
1900
720
1200
K0098.04
M6X35
26
K0660.008100
black grey RAL 7021
Holding arm closed
3
86
67
200
2000
2800
830
1400
K0098.04
M8X45
26
K0660.010100
black grey RAL 7021
Holding arm closed
3
90
71
250
2200
4500
1200
2800
K0098.06
M10X55
41.5
K0660.012100
black grey RAL 7021
Holding arm closed
4
88
68
280
2400
5500
1000
2800
K0098.06
M12X70
44
K0660.006103
traffic red RAL 3020
Holding arm closed
3
86
67
160
1350
1900
720
1200
K0098.04
M6X35
26
K0660.008103
traffic red RAL 3020
Holding arm closed
3
86
67
200
2000
2800
830
1400
K0098.04
M8X45
26
K0660.010103
traffic red RAL 3020
Holding arm closed
3
90
71
250
2200
4500
1200
2800
K0098.06
M10X55
41.5
K0660.012103
traffic red RAL 3020
Holding arm closed
4
88
68
280
2400
5500
1000
2800
K0098.06
M12X70
44
Näytä pakattu näyttö (12 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
KIPP
- K0660
Tilausnumero
K0660.008100
Shorttext
Toggle clamps horizontal with safety interlock with flat foot and adjustable clamping spindle
Viimeisin muutos
21.02.2025 12:34:32
Yksikkö
Avainsanat
OPERATING PARTS
Toggle clamps
Toggle clamps horizontal
adjustable clamping
flat
foot
power clamps
safety interlock
spindle
Luokitukset
By Functionality
BYFUNC_PINCHING Pinching
BYFUNC_CLAMPING Clamping
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
21-02-07-01 Kiinnityselementti, pikakiinnitin