2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LAT02-F38-C13

Expand Table
EN
1/5
Code
CODE
xsfx
XSFS
Types of
TYPE
material
MAT
Surface treatment
SUR
djzj
DJZJ
gdc
GDC
zcc
ZCC
Applicable motor flange F
F
C
C [mm]
DH8
D [mm]
P.C.D
PCD [mm]
M
M [mm]
H
H [mm]
H1
H1 [mm]
E
E [mm]
W
W [mm]
1|LAT01-F38-C13
2|LAT02-F38-C13
3|LAT06-F38-C13
4|LAT08-F38-C13
LAT01
danjian
Applicable servo motor/Fixed height
S45C
black
LAT01
-
-
38
13
30
45
3
40
10
7.0
40
LAT02
danjian
Applicable servo motor/Fixed height
S45C
Electroless nickel plating
LAT02
-
-
38
13
30
45
3
40
10
7.0
40
LAT06
danjian
Applicable servo motor/Fixed height
SUS304
-
LAT06
-
-
38
13
30
45
3
40
10
7.0
40
LAT08
danjian
Applicable servo motor/Fixed height
A6061
Spray fine sand natural color anodizing
LAT08
-
-
38
13
30
45
3
40
10
7.0
40
Näytä pakattu näyttö (4 määritettävät tuotteet)
ShorttextMotor bracket/Fixed height/Applicable servo motor
Viimeisin muutos25.11.2025 10:51:26
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties